| WAGO | Reasons for WAGO | Innovations | WAGO | Reasons for WAGO | Innovations

For more than 50 years, we have been making innovative connections.

For more than 50 years, we have been making innovative connections.

WAGO blazes the trail for future technologies. Again and again we have developed innovations that have become industry standards on the world market: the revolutionary CAGE CLAMP® connection technology, the popular WAGO connector for 2 to 8 conductors for junction boxes, the world's first fieldbus-independent modular I/O system.

1968 (DBP 2062158 GM 69158)

PUSH WIRE® plug-in connection technology revolutionized lighting wiring and since 1990, has made fully automated wiring possible.

1974 (DBP 2317040)

In building technology, PUSH WIRE® connectors for junction boxes have become shorthand for a whole class. Installers in many countries simply ask for "WAGOs" when they mean junction box connectors.

1977 (DBP 2706482)

The CAGE CLAMP® Spring Pressure Connection Technology was the model for the universal connection system known around the world today. It is suitable for solid, stranded, and fine-stranded conductors from 0.08 to 35 mm2 (AWG 28-2).

1995 (DBP 4400202)

WAGO presents the launch of the first fieldbus-independent modular I/O system.

1998 (DBP 19817924)

With the POWER CAGE CLAMP connection, WAGO implemented the first spring clamp connection system for conductors up to 95 mm2.

2003 (DBPa 10239273.0)

The Push-in CAGE CLAMP® connection perfected our well-known CAGE CLAMP® technology: no tools are required for the push-in termination on solid and ferruled conductors.

2006 (DBP 102005025529)

The WAGO SPEEDWAY automation system provides a technology platform for IP67 I/O modules that meet the highest demands of drive and control technology. SPEEDWAY is known especially for its speed, precision, and previously unheard-of flexibility.

2007

TO-PASS® Telecontrol Solutions

in conjunction with the WAGO-I/O-SYSTEM

POWER CAGE CLAMP 35 mm2 and 50 m2

2009

PERSPECTO® Monitors and Panels

2010

picoMAX® Connection System

New 2273 Series COMPACT PUSH WIRE® connector for junction boxes