| WAGO | Press | Press Releases | WAGO | Press | Press Releases | Overview

Press Releases

We would like to keep you up-to-date as well as possible about technical, business, and personnel news. Active press work, which we support with our regular press releases, is an indispensable tool.

New Through-Board SMD PCB Terminal Block for Back-Side Wiring of LED Modules

Aug 18, 2017

New Through-Board SMD PCB Terminal Block for Back-Side Wiring of LED Modules

WAGO's all-new 2070 Series Through-Board SMD PCB Terminal Blocks provide back-side wiring of LED modules, minimizing onboard LED shadowing and simplifying wiring. continue...

Outstanding Quality

May 24, 2017

Outstanding Quality

WAGO receives “The Golden Catalog Seal”
At the CADENAS Industry Forum 2017, WAGO was awarded “The Golden Catalog Seal”. continue...

WAGO's New POWER CAGE CLAMP High-Current, Rail-Mount Terminal Blocks : 50 and 95 mm2 (2/0 and 4/0 AWG) with Mounting Flanges

Mar 27, 2017

WAGO's New POWER CAGE CLAMP High-Current, Rail-Mount Terminal Blocks : 50 and 95 mm2 (2/0 and 4/0 AWG) with Mounting Flanges

Mounting on DIN-rails, or direct installation on the mounting plate: WAGO offers high-current, rail-mount terminal blocks with spring pressure connection technology for both types of installation. New additions to the portfolio, WAGO's 50 mm2 and 95mm2 (2/0 and 4/0 AWG) high-current terminal blocks as flanged versions. continue...
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
../../../../navigation-complete.html