| Solutions | Traffic Engineering | Shipbuilding | Solutions | Traffic Engineering | Shipbuilding | Overview

For marine applications

For marine applications

For marine applications

WAGO components used in shipbuilding are put to the test in the most punishing operating environments. For example, constant vibrations, shock loads, extreme temperature cycling and severe humidity continuously assault the components placed in a ship’s engine room. Still, WAGO components meet ever-increasing demands for electromagnetic compatibility day in and day out, year after year.

Marine applications and applications in onshore and offshore industries demand special performance capability and availability of the components.

The WAGO-I/O-SYSTEM is certified for these demanding tasks, from the bridge to the machine room, and it has also confirmed its specific suitability through use for many years.

Along with classic fieldbus protocols, "distributed" Ethernet-based concepts are also an advantage in many projects due to the flexible and open communication. Multi-client and multi-server architectures increase availability, and allow for redundancy mechanisms using a standard ETHERNET infrastructure.

Benefits:

  • International Approvals: GL, LR, DNV, BV, RINA, KR, NK, BSH
  • IEC-60945 conformity
  • Environmental category D (GL), EMC1 (direct operation on combustion engines and compressors)
  • Unrestricted operation on the bridge, “compass” certificate (BSH)
  • Gateway functions: NMEA, J1939, Modbus RTU, RK512....
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
../../../../navigation-complete.html