buehne_steckverbinder_ad_2000x2000_1.jpg

Faster Connection: Pluggable Connectors

The Pluggable Solution for Your Application

The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.

Your benefits:

  • Comprehensive product range for any application
  • Conductors are always securely clamped via spring pressure connection technology
  • Push-in CAGE CLAMP® termination of both solid and ferruled conductors
  • Guaranteed protection against mismating through individual coding

Show product list

Product Overview

Pluggable Connectors for Every Task

Pluggable Installation Connectors

The WINSTA® Pluggable Installation Connection System finds a home anywhere there are multiple installations or those planned in a grid, e.g., wiring grid lighting or flush-mount lighting. Thanks to the pre-assembled system solution, assembly times and wiring mistakes on the construction site are both reduced.

Advantages:

  • On-schedule completion within the
    shortest time – thanks to assembled conductors and pluggable connection
  • Guaranteed protection against mismating through mechanical and color coding possibilities
  • Simple troubleshooting and quick replacement of pluggable connected loads
winsta-gesamt_2000x2000px.jpg

Pluggable PCB Connectors

Our pluggable PCB connectors present you a universal system for your devices. With conductor cross-sections of 0.08 to 10 mm⊃2; (28–8 AWG), all requirements for consistent, end-to-end system wiring are fulfilled. Benefit from our diverse product families by always finding the right solution for your application.

Advantages:

  • A wide range of applications thanks to: Pluggable PCB connectors, through-panel connectors, flying connections for different mounting types, and pluggable connectors for rail-mount terminal blocks
  • Push-in CAGE CLAMP® termination of both solid and ferruled conductors
  • Custom coding options
  • Efficient test options
  • With a clamping point that can be opened from two directions, the MULTI CONNECTION SYSTEM (MCS) greatly simplifies pre-assembling cables and wiring mated connectors
MCS-MIDI_2000x2000px.jpg

picoMAX®: The Pluggable Connection System

One Cr-Ni-steel spring means double the contact force applied: This principle makes picoMAX® up to 30% more compact than other connection systems.

Advantages:

  • Compact design: Reduces space by up to 30%
  • Radically simplified contact system
  • Special design, innovative spring pressure connection technology and new insulation material guarantee absolute contact reliability – even at higher ambient temperatures
  • Very high vibration resistance up to 20g for wire-to-board connections thanks to integrated interlocking and nearly fully shrouded female connector in the male header
  • Efficient testing via test slot parallel to connector entry

picomax_2000x1500px.jpg

Luminaire Disconnect Connectors

WAGO’s range of connectors for lighting and electrical equipment includes pluggable connector systems with phase selection for fluorescent lighting fixtures, as well as luminaire disconnect connectors for internal wiring.

The 267 and 277 Series Pluggable Connectors for quick-mount light band systems offer a modular platform for simple lighting solutions based on specific demand – even for constantly changing application requirements.

The 873 Series Luminaire Disconnect Connectors are fully protected against accidental contact, making them the ideal solution for pluggable ballast connecting cable installations in the USA and Canada.

Leuchtensteckverbinder_2000x2000px.jpg

Pluggable Rail-Mount Terminal Blocks

Enjoy the advantages of the X-COM®-SYSTEM for your switchgear and control applications: The system consists of DIN-rail carrier terminal blocks, male connectors and female plugs for different mounting types, as well as male headers with solder pins.

Advantages:

  • Time and space savings thanks to pre-assembly of pluggable cable harnesses
  • Pre-assembly for quick and error-free replacement of sub-assemblies
  • Coding without pole loss prevents mismating of male connectors and female plugs having the same number of poles
  • For your safety: Pre-wired sub-assemblies can be tested before installation
xcom-s-system_2000x2000px.jpg

All Products

Discover all the products from the pluggable connector range.

alle-produkte_steckverbinder_ad_2000x1125.jpg

This May Also Interest You

Compatible with Our Pluggable Connectors

Electrical Interconnections

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

anschlusstechnik_klemmen_2000x1500px.jpg
Building Technology

Make Plans Today for Tomorrow

For space and lighting management or heating, air conditioning and ventilation solutions, WAGO is the innovative partner with products that save time, money and energy.

brancheneinstieg_gebaeudetechnik_2000x1500.jpg