building_raum_innen_grossraumbuero_leer_1_fotolia_74441791_2000x2000.jpg

Intelligent Room Automation and Installation for Greater Efficiency

Building planning, implementation and operation must demonstrate not only maximum efficiency, but also a high degree of adaptability.

Solid reasons for room automation:

  • Intelligent room automation reduces electrical and thermal energy use by as much as 40%
  • Highly efficient, customized building automation and integrated building management solutions
  • Unlimited flexibility in system expansions and modifications – at any time, with WAGO components

Room Automation

Flexible Room Functions

Room Lighting

Demand-driven and user-oriented lighting control considerably reduces energy costs.

Your benefits at a glance:

  • Optimum interaction between sensors and actuators via centralized or distributed controller
  • Wide range of interface solutions for room automation bus systems and subsystems
  • User-oriented and demand-driven room lighting for lower operating costs – save up to 50% with WAGO's lighting control solutions
building_raum_innen_lobby_empfang_istock_000063236457_2000x2000.jpg

Blind Control

A modern blind or shutter control system not only reduces energy costs, but also helps protect the environment and your well-being.

Your benefits at a glance:

  • WAGO's modern blind control solutions help reduce energy costs, preventing room heating/cooling and sun reflections through glass facades.
  • These solutions reduce heating, cooling and artificial lighting costs.
  • WAGO offers conventional sunblind drive or SMI drive technology solutions.
building_raum_jalousinen_sonnenschutz_istock_000032172984_2000x2000.jpg

Room Air Conditioning

Streamlined and automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Not only are demand-, time- and motion-based control of temperature and relative humidity possible; functions such as window monitoring and automatic thermal control are as well.

Your benefits at a glance:

  • Considerable energy savings up to 30% with interactive room air conditioning
  • Demand-, time- and motion-based control of temperature and relative humidity
  • Window monitoring and automatic thermal control
building_raum_fenster_istock_000068908145_2000x2000.jpg

Solutions and Topics for Today and Tomorrow

WAGO's Room Automation Solution for Office and Administrative Buildings

Automate rooms and floors easily: WAGO's user-friendly flexROOM® automation solution allows offices to be redistributed at any time – without programming

  • Save energy and increase comfort
  • Modern user interface via desktop or mobile device
  • Secure configuration via HTTPS and SFTP
flexroom-effiziente-raumautomation_2000x1125px.jpg

Application Example with flexROOM®

flexROOM® is ideal for automating industrial and functional buildings (office buildings).

  • This solution automates both lighting and sun protection, while performing single-room control (heating/cooling) for up to 24 room segments per distribution box.
  • The room segments can be parameterized via the Web browser.
  • Entire floor plans (setting and deleting walls) and room parameter settings, such as lighting and shading groups, can be changed from the parameter interface.
flexroom-raum-auf-einem-blick_2000x1125px.jpg

WINSTA® for Building Installations

Fast electrical installation with no errors or maintenance: By interconnecting all electrical components, the WINSTA® Pluggable Connection System endows modern buildings with high levels of flexibility and durability that readily satisfy stringent norms and standards.

winsta-gesamt_2000x2000px.jpg

Recommended Reading

Further Building Automation and Installation Applications

Whether you are planning lighting installations and automation in your office building, retrofitting a heating, ventilation and air-conditioning system or involved with room automation, WAGO helps you implement your requirements in buildings.

Certified Buildings

Sustainable construction pays off. Several certificates provide planning support – one of which also takes the energy savings potential of building automation into account.

building_raum_gebaeude_fassade_himmel_blau_istock_000048706942_2000x1500.jpg

Optimum Lighting Installations and Automation

Cost and energy efficiency play a significant role for lighting. WAGO's solutions provide long-term support for planning and implementing your objectives.

building_licht_lagerhalle_2_istock_000014092815_2000x1500.jpg

HVAC Technology for the Systems of the Future

Heating and cooling applications account for more than 55% of total energy consumption. The transition to renewable energy leads directly to the boiler room. Rely on WAGO’s solutions for the ventilation systems of tomorrow.

building_hlk_heizungsanlage_100317_2000x2000.jpg

WAGO for Professional Groups

Focus on Your Requirements

For installers and system integrators: Take advantage of our professional group web portal so you can directly access the information from the area of building technology that is relevant for you.

Practical Tips for Installers

Fast, reliable, maintenance-free solutions simplify your everyday tasks and ensure optimum results.

building_zielgruppen_techniker_sicherheitskleidung_schaltschrank_istock_91679163_2000x1500.jpg

Support for System Integrators

Buildings that conserve resources and energy are your goal. With WAGO, you plan and realize with success.

building_systemintegrator_systemintegration_programmierung_wago-solution-provider_personen_laptop_1_2000x1500.jpg