building_raum_raumautomation_istock_000053954758_2000x2000.jpg

Easier Automation with flexROOM®

flexROOM®, the versatile solution for building automation provides lighting, sun protection and temperature control – without any programming.

Your benefits:

  • Simple configuration – not programming
  • Flexibly adapts to individual application requirements
  • Secure configuration via HTTPS and SFTP
  • Modern Web visualization based on HTML5
  • Minimized energy consumption for lighting, shading, heating and cooling buildings
  • Distribution connector solution: Safe and convenient pluggable WINSTA® connection technology
  • Meet all installation and operation standards for energy efficiency and functionality (e.g., DGNB, LEED)

Configuring – Not Programming

FlexROOM® is WAGO’s scalable room automation solution and is particularly suited to large and medium-sized office and administrative buildings. It can be used both in new buildings and for energy modernization projects.

It covers the relevant room functions for the lighting, shading and climate control systems. Thus flexROOM® provides the basis for achieving energy efficiency class A per EN 15232 and supports the certification of your building as a sustainable green building, e.g., per national and international system like DGNB or LEED.

The ready-made application solution allows room automation without significant programming effort.

It offers a Web-based graphical user interface for integrating and configuring lights, sunblinds, actuators, sensors and room control units. The concept is based on segments as the smallest functional units in buildings in which room automation functions are performed across all building systems. This segment-oriented concept allows a flexible association of office space with rooms or open-space areas throughout the entire lifecycle of the building.

The application solution allows direct connection of Thermokon Sensortechnik GmbH’s Novos Series Room Operating Units. It also supports a wide selection of EnOcean® wireless room control units and sensors, so integrating the right control unit for your application is never a problem. MP-Bus is now an integral component of the flexROOM® application, allowing use of intelligent valve actuators for distributed sensors and cost-effective cabling.

The Solution for Integrated Room Automation

WAGO's user-friendly room automation solution allows offices and entire floors to be redistributed at any time. The flexROOM® Controller including preconfigured software application maximizes potential energy savings and convenience.

Energy Efficiency

Planning, commissioning and building operation must demonstrate maximum efficiency and a high degree of adaptability. For this reason, flexROOM® was specifically developed for projects with a large number of identical rooms such as office and administrative buildings, as well as schools.

Lighting

flexROOM® skillfully sets up lighting scenes – from simple switching and dimming up to tailored and daylight-dependent lighting controls.
In rooms with incident daylight that do not always need full lighting: flexROOM® intelligently uses constant artificial lighting to bridge the gap between required brightness levels and current daylight. Thanks to a light sensor, lighting levels remain constant; when it gets darker outside, the lighting control system automatically increases the artificial light and vice versa.

Sun Protection

Modern architecture in new buildings increasingly relies on glass surfaces. On one hand, the glass lets plenty of daylight into the interior spaces while improving occupant well-being and reducing interference such as reflections. On the other hand, high light penetration leads to overheated rooms – particularly in the summer. The high temperatures and direct sunlight not only affect occupants, but plants and furniture as well. With flexROOM®, you reduce energy costs for heating, cooling and artificial lighting. An automated sun protection system with seasonal sunscreening also contributes to climate protection and minimizes the use of fossil fuels.

Heating and Cooling

flexROOM® includes every vital function from set point adjustment to heating/cooling valve control. The set point can be changed by a room's occupant. A room's temperature is lowered when leaving the room or opening a window. The energy consumption of unoccupied rooms is minimized.

Our Concept

Perfectly Combining Hardware and Software

When the PFC200 Controller is combined with the DALI Multi-Master Module, the flexROOM® solution delivers high performance, future-proof hardware in the WAGO quality you have come to expect.

controller_flexROOM_A_2000x2000px.jpg

Configuring – Not Programming

Each flexROOM® has a Web interface for configuration. Both the commissioning technician and end user can configure the controls for each room via Web browser, regardless of the user's location and the distribution box in use.

controller_HTML_2000x2000px.jpg

Additional Functions

In addition to the room segments, special use areas, such as stairways, corridors or sanitary facilities, may be automated using specially designed flexROOM® versions.

controller_flexROOM_Zeichnung_2000x2000px.jpg

Inspiration for You

Discover flexROOM® in the Video.

Brief introduction: Everything worth knowing about room automation with flexROOM® and its application areas

WAGO Products

Hardware and Software for Room Automation

Discover Products

Discover products for room automation with flexROOM®: Whether PFC200 Controllers, pluggable installation systems or SMI masters – different WAGO products are easy to combine with flexROOM®.

controller_flexROOM_Knoten_2000x1125px.jpg

Software for Application Controller flexROOM®

In order to use the full scope of the application controller, you need the flexROOM® software. The software is available after registration. By registering, we make the latest version of the software available to you by e-mail and can help you with any questions at any time.

To Read More

Intelligent Room Automation and Installation for Greater Efficiency

The planning, implementation and operation of a building must demonstrate both maximum efficiency and a high degree of adaptability.

building_raum_innen_grossraumbuero_leer_1_fotolia_74441791_2000x2000.jpg