| Services | Standards and Regulations | IEC/EN Specifications | Services | Standards and Regulations | IEC/EN Specifications

IEC/EN Specifications

IEC/EN Specifications

In particular, the following standards apply to the design and application of the terminal blocks and connectors shown.

   
IEC 60364-1 VDE 0100-100 /.. Erection of low voltage installations - application, purpose and principlesIEC 60079-7 EN 60079-7 VDE 0170/0171 Part 6/ Electrical devices for potentially explosive areas - Explosion protection "e"IEC 60439-1
EN 60439-1
VDE 0660 Part 500/ Low voltage switchgear combinations -
Type-tested and partially type-tested assemblies
EN 50110-1 VDE 0105 Part 1 / Operation of electrical installationsIEC 60079-11 EN 50020 VDE 0170/0171 Part 7 / Electrical apparatus for potentially explosive areas - Intrinsic safety "i"IEC 60439-3 EN 60439-3 VDE 0660 Part 504 /- Special requirements for low voltage switchgear combinations with operational access by laypersons - Installation distribution panels
IEC 61140 EN 61140 VDE 0140 Part 1 / Electric shock protection - Common requirements for installations and devicesIEC 60079-14 EN 60079-14 VDE 0165 Part 1 / Erection of electrical installations in potentially explosive areasIEC 61643-1
En 61643-11
VDE 0675 Part 6-11/ Excess voltage protection devices
for low voltage
surge protection devices for
use in low voltage power systems -
Requirements and tests
VDE 0100 Part 710 / Erection of low-voltage installations - Requirements for operating facilities, rooms and special installations, Part 710: Medical facilitiesIEC 60079-15 EN 50021 VDE 0170/0171 Part 16 / Electrical devices for potentially explosive areas - Explosion protection "n"IEC 60335-1 EN 60335-1 VDE 0700 Part 1 / Safety of household appliances and similar purposes - General requirements
DIN VDE 0108 Part 1 / Power installations and safety power supply in communal facilities - GeneralIEC 60038 HD 472 S1 VDE 0175 / IEC Nominal voltagesIEC 60598-1 EN 60598-1 VDE 0711 Part 1 / Lighting - General requirements and testing
IEC 60664-1 EN 60664-1 VDE 0110 Part 1/ Insulation coordination for electrical devices in low-voltage installations - Principles, requirements and testingDIN VDE 0298 Part 1 / Use of cables and insulated conductors in power installations Recommended values for current carrying capacity of cables and conductors installed in buildings and of flexible conductorsIEC 60320-1 EN 60320-1 VDE 0625 Part 1/ Connecting devices for low-voltage circuits for household and similar general purposes - General requirements
IEC 60204-1 EN 60204-1 VDE 0113 Part 1 / Electrical equipment for machinery - General requirementsIEC 60112 EN 60112 VDE 0303 Part 11/ Method for determining the comparative and the proof tracking indices of solid insulating materialsIEC 60352-1 EN 60352-1/ Solder-free connections; wire-wrap connections - General requirements, test procedures and application notes
VDE 0118 Part 1/ Installation of electrical equipment in underground mines - General directions IEC 60529 EN 60529 VDE 0470 Part 1/ Degrees of protection provided by enclosures (IP code) - Testing equipment and testing methodIEC 60352-2 EN 60352-2/ Solderless connections; crimp connections - General requirements, test procedures and application notes
IEC 60079-0 EN 50014 VDE 0170/0171 Part 1/ Electrical devices for potentially explosive areas - General regulationsIEC 60998-2-5 prEN 60998-2-5/- Special requirements for junction boxes (connection and/or branching) for terminals or connecting materialsIEC 60352-3 EN 60352-3/ Solderless connections; solderless accessible insulation displacement connections - General requirements, test procedures and application notes
IEC 60999-1
EN 60999-1
VDE 0609 Part 1/ Connecting devices
-Electric copper conductors-
Safety requirements for
screw-type and
screwless-type clamping units
- General and special
requirements for clamping units for
conductors from 0.2 mm2 up to 35 mm2
IEC 60947-1 EN 60947-1 VDE 0660 Part 100/ Low-voltage switchgear and controlgear - General regulationsIEC 60352-4 EN 60352-4/ Solderless connections; Solderless non-accessible insulation displacement connections - General requirements, test procedures and application notes
11 IEC 60999-2/ EN 60999-2/- General requirements and particular requirements for clamping units for conductors from 35 mm2 up to 300 mm2IEC 60947-7-1 EN 60947-7-1 VDE 0611 Part 1 /- Auxiliary installations; rail-mounted terminal blocks for copper conductorsIEC 60352-5 EN 60352-5 / Solderfree electrical connections; press-in connections - General requirements, test procedures and application notes
IEC 60998-1 EN 60998-1 E VDE 0613 Part 1 / Connection materials for household low-voltage circuits and similar purposes - General requirementsEC 60352-6 EN 60947-7-2 VDE 0611 Part 3/- Ancillary equipment; Ground (earth) conductor terminal blocks for copper conductors IEC 60352-6 EN 60352-6 / Solderfree electrical connections; Penetration connections - General requirements, test procedures and application notes
13 IEC 60998-2-1 EN 60998-2-1 E VDE 0613 Part 2-1/- Special requirements for connecting devices as standalone devices with screw-type terminals IEC 60947-7-3 EN 60947-7-3 VDE 0611 Part 6/- Ancillary equipment; Safety requirements for fuse terminal blocks IEC 60352-7 EN 60352-7 / Solderfree electrical connections; Plug connections - General requirements, test procedures and application notes
IEC 60998-2-2 EN 60998-2-2 E VDE 0613 Part 2-2/- Particular requirements for connecting devices as separate entities with screwless clamping unitsIEC 61984 EN 61984 VDE 0627/ Connectors - Safety requirements and testing 
IEC 60998-2-3 EN 60998-2-3 E VDE 0613 Part 2-3/- Particular requirements for connecting devices as separate entities with insulation piercing clamping units IEC 60512-1
EN 60512-1/ / Connectors for electronic equipment – Tests and measurements - In General