| Services | Standards and Regulations | Appendix of the Accreditation Certificate. | Services | Standards and Regulations | Appendix of the Accreditation Certificate.

Tests and Testing Procedures per IEC/EN Standards

Tests and Testing Procedures per IEC/EN Standards

There are specific test specifications for each of our products, from connectors to rail-mounted terminal blocks.

The following paragraphs describe the most important tests and are limited to describing the test methods and explaining the test purpose. The data shown (e.g., voltages, temperatures, forces) only serve as illustration and may differ depending on the test.

Mechanical Tests

Mechanical Tests

All WAGO products meet requirements for the following mechanical tests:

  • Termination Requirements
  • Pull-Out Test to IEC/EN 60947-7-1, IEC/EN 60998-2-2, IEC/EN 60999-1
  • Shock Test to IEC/EN 60068-2-27, 60068-2-30; Railway Applications IEC/EN 61373
  • Vibration Test to IEC/EN 60068-2-6; Shipbuilding GL, LR, DNV; Railway Applications EN 61373

Additional information

Electrical Tests

Electrical Tests

All WAGO products meet requirements for the following electrical tests:

  • Temperature-Rise Test to IEC/EN 60947-7-1, IEC/EN 60998-1, IEC/EN 1-61984
  • Derating Curve to IEC/EN 60512-5-2
  • Voltage Drop Test to IEC/EN 60947-7-1
  • Short-Time Withstand Current Test (Short-Circuit Withstand Capacity) to IEC/EN 60947-7-1
  • Insulation Parameters to IEC/EN 60664-1
  • Power-Frequency Withstand Voltage Test to IEC/EN 60998-1
  • Rated Impulse Withstand Voltage Test to IEC/EN 60664-1
  • IP Ratings for Electrical Equipment to IEC/EN 60529

Additional information

Material Tests

Material Tests

All WAGO products meet requirements for the following material tests:

  • Needle Flame Test to IEC/EN 60695-11-5
  • Glow-Wire Test to IEC/EN 60998-1, IEC/EN 60695-2-11

Additional information

Environmental Tests

Environmental Tests

The following tests show how a product reacts when exposed to an aggressive environment. Climatic chambers simulate standard atmospheres that could impact the long-term constancy of clamping units. All WAGO products meet requirements for the following environmental tests:

  • Temperature Cycling Test to IEC/EN 60947-7-1,
  • IEC/EN 60998-2-2
  • Industrial Atmospheres to EN ISO 6988, IEC 60068-2-42,
  • IEC/EN 60068-2-60
  • Salt Spray Test to IEC/EN 60068-2-11, Marine Applications GL, LR, DNV
  • Quick Change of Temperature to IEC/EN 60068-2-14
  • Damp Heat, Cyclic (12 + 12 Hours) to IEC/EN 60068-2-30, Marine Applications GL, LR, DNV

Additional information