| Services | Exhibitions and Events | SO Halle-Leipzig | 405 WAGO ETHERNET Controller, maintenance and servicing | Overview | Services | Exhibitions and Events | Information Days | SO Halle-Leipzig | 405 WAGO ETHERNET Controller, maintenance and servicing | Overview

WAGO ETHERNET Controller, maintenance and servicing

WAGO ETHERNET Controller, maintenance and servicing

Seminar No.405
Duration2 days
Start:8:30 am
END:4:30 pm
Target groups: Programmers, commissioning and maintenance engineers who have not yet been working with WAGO fieldbus controllers.
Requirements:Good working knowledge of MS Windows
Includes:
  • Structure, assembly and wiring of the WAGO-I/O-SYSTEM
  • Startup of WAGO Ethernet Systems
  • Programming System Basics
  • Device replacement and expansion
  • Troubleshooting
  • Project archiving and transfer
Approximately 60 % of the seminar is practical training
Seminar goal: After the seminar, you can take WAGO Ethernet systems in operation, replace and expand devices, change and load programs.
Max. no. of participants:8
Seminar location:A:
WAGO Kontakttechnik GmbH & Co. KG
Hansastraße 27
32423 Minden

B:
Vertriebsbüro Reutlingen
Haldenhaustraße 11
72770 Reutlingen

C:
Hotel Sauerlacher Post
Tegernseer Landstraße 2
82054 Sauerlach

D:
Best Western Hotel Frankfurt-Rodgau
Kopernikusstraße 1
63110 Rodgau

E:
Vertriebsbüro Halle-Leipzig
Agnerstr. 8
06217 Merseburg
Dates: 26.02. - 27.02.2013, B
13.03. - 14.03.2013, E
26.03. - 27.03.2013, A
09.04. - 10.04.2013, C
22.05. - 23.05.2013, D
29.10. - 30.10.2013, A
05.11. - 06.11.2013, C
10.12. - 11.12.2013, B
Costs: ---435 € + VAT
Included in this price: Seminar documentation and catering during the seminar.
After purchsing an ETHERNET starter kit (750-881 or 750-880), we will grant a discount of 200 € for the above seminar fee when submitting the invoice or the delivery note.
Register online:To the registration form
  • Contact
  • Add to bookmark list
en_uk
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../../../navigation-complete.html