MM-388156_3d_group_picture_01_04_Messumformer_und_Trennverstaerker_2000x2000_2.jpg

WAGO Signal Conditioners and Isolating Amplifiers

Isolate, amplify, filter and convert: The signal conditioners and isolating amplifiers handle a large number of functions in a wide variety of applications and ensure safe and error-free signal transmission – thanks to a comprehensive range of approvals for worldwide applications. The focus is on user-friendliness, convenient operation and absolute reliability.

The power supply of the signal conditioners and isolating amplifiers can be easily commoned using the same profile design across different widths, eliminating the time-consuming wiring of each individual component.

Your Benefits:

  • Calibrated switching between measurement ranges to ensure consistent precision
  • Can be used in extreme environments from −40 to +70°C
  • Push-in connection and various commoning options
  • Intuitive configuration via software, DIP or push/slide switch

Various Combination Options

Discover Our Range of
Signal Conditioners and Isolating Amplifiers

Isolating Amplifiers

Isolating amplifiers handle a large number of functions in industrial applications while providing secure, error-free signal transmission.

WAGO's range of isolating amplifiers offers a suitable solution for every application: The isolating amplifiers are permanently configured with supply voltage and are available as configurable universal isolating amplifiers, bipolar isolating amplifiers, supply isolators and signal splitters. Without supply voltage, the portfolio includes passive isolators and loop-powered isolators.

Your Benefits:

  • Galvanic isolation between input/output/power supply
  • Zero and span adjustment to compensate for error or signal shifts
  • Switchable filter function to prevent signal interference
  • Configurable digital output to measurement range limits and configurable with additional functions (e.g., switch-on delay)

Frequency Signal Conditioners

WAGO’s frequency signal conditioners record 0.1 kHz to 120 kHz signals from NAMUR, NPN or PNP sensors and convert the frequency into an analog standard signal.

Your Benefits:

  • Signal acquisition from NAMUR, NPN or PNP sensors
  • Frequency range: 0.1 … 120 kHz
  • Fault signaling: wire break/short-circuit detection for NAMUR proximity sensors
  • Signaling measurement range underflow/overflow

Temperature Signal Conditioners

Temperature signal conditioners allow Pt, TC, Ni, KTY and RTD sensors and resistors to be recorded. This process data is output as a standard analog signal at the output. Whether a resistance-modifying sensor or a thermocouple is used depends on factors such as the maximum temperature range, the installation environment or the required measurement accuracy.

Your Benefits:

  • Signal acquisition from Pt, TC, Ni, KTY and RTD sensors, as well as resistors up to 4.5 kOhm
  • 2-, 3- and 4-wire connection technology
  • Fault signaling: wire break/short-circuit detection of the sensor
  • Signaling measurement range underflow/overflow

Threshold Value Switches

Threshold value switches monitor different measurement signals, such as temperature, current or voltage. If a value falls above or below a limiting value setting, emergency stops or alarms can be triggered, for example. In addition to threshold value switches for standard analog signals, RTD threshold value switches for resistance temperature sensors and potentiometers, as well as TC threshold value switches for thermocouples, are also available for signal monitoring and measurement.

Your Benefits:

  • Configurable on/off switching delay
  • Reaction of a digital signal output (DO) to freely configured measurement range limits and use as an on/off delayed threshold value switch
  • Electromechanical signal contact

Potentiometer Signal Conditioner

The potentiometer signal conditioner records resistance signals, e.g., from potentiometers, and converts them into a standard analog signal.

Your Benefits:

  • Signal acquisition from potentiometers and resistors
  • Automatic potentiometer identification
  • Configurable input and output parameters
  • Reaction of a digital signal output (DO) to freely configured measurement range limits and use as an on/off delayed threshold value switch

Current/Voltage Signal Conditioners and Power Measurement Modules

Besides current and voltage signal conditioners which record DC and AC currents and voltages, this impressive range also includes a power measurement module that can measure current and voltage in parallel, convert them to power and output them as an analog standard signal.

Your Benefits:

  • Measure DC or AC voltages up to 300 V in a width of just 6 mm
  • Common the supply voltage via jumpers that can be used across the entire range
  • Versatile configuration

3-Phase Power Measurement Modules

The power measurement modules in a DIN-rail mounting enclosure offer the ideal solution for measuring currents and voltages in a three-phase supply network remotely from the control level.

Your Benefits:

  • Various device variants for optional connection of current transformers or Rogowski coils
  • Slot for microSD cards for storing measurement data
  • Compact DIN-rail-mount enclosure
  • Communication via Modbus RTU and pulse output

Configuration Options

Intuitive Configuration via Software, App or Display

Interface Configuration Software G2

Signal conditioners can be easily configured with the Interface Configuration Software.

Your Benefits:

  • Automatic module detection
  • Configuration and visualization of process values
  • Parameterization of the digital switch output
  • Communication via WAGO USB Service Cable or WAGO Bluetooth® Adapter
konfigurationssoftware_2000x2000.jpg

Configuration Display

The removable display can be quickly and easily attached to the housing. It includes an innovative touch panel for intuitively configuring devices. The multicolor display changes between orange, red, green and white depending on the device’s current status. Integrated capabilities, such as the copy function, can transmit stored configuration data from one device to another of the same type. Passwords for protecting configured data can be assigned to prevent unauthorized access and changes.

Your Benefits:

  • Can be easily plugged into signal conditioners
  • Touch functionality via control environment
  • Automatic module detection
  • Configuration and visualization of process values
  • Copy function for copying configuration data from device to device

konfigurationsdisplay_2000x2000_2.jpg

All Products

Discover our range of signal conditioners and isolating amplifiers.

alle-produkte_messumformer_1_ad_2000x1125.jpg

This May Also Interest You

Related Topics and Products

Energy Management

Saving energy is good for the environment and for business. Performing the proper analysis and taking the right steps can lead to sustainable profit. WAGO is your partner for effective energy management.

MM-3046_Energy_Management_KeyVisual_EDM_Stage_2000x1125.jpg

Service and Maintenance with Transparency

Who thinks about service and maintenance when using process technology systems? Analog signal conditioners are well established in process technology.

process_aufzug_schacht_oben_2000x1125.jpg

Wholesaler in Your Area

Faster service: Just enter your zip code and desired search radius to find your electronics wholesaler.

kundenservice_grosshaendlersuche_2000x1500.jpg