WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Solutions | Building Automation | Building Installation | Branch Boxes | CLASSIC Splicing Connectors for all wire types | Solutions | Building Automation | Building Installation | Branch Boxes | CLASSIC Splicing Connectors for all wire types | Overview

Splicing Connectors for Reliable Installation in Junction Boxes

Splicing Connectors for Reliable Installation in Junction Boxes

  • On-wall cabling

    222 Series with flexible on-wall cabling.

  • Cabling in Themoxx box

    Cabling of low-voltage lighting in a Themoxx box.

  • Cabling in branch boxes
    Cabling in branch boxes

    Series 222 in the branch box of a motor home.

Versatile splicing connectors provide tool-free connection of all wire types directly in the junction box.

WAGO's versatile 222 Series CLASSIC Splicing Connectors for all wire types enable fast installation in any standard junction box: Available in 2-, 3- and 5-pole configurations, the 222 Series accommodates fine-stranded wires from 0.08–4 mm2 (24–12 AWG ), as well as solid and stranded wires from 0.08–2.5 mm2 (24–14 AWG). A lever at each port easily and securely provides tool-free termination of any wire type within the specified wire range.

Maintenance-free, superior contact quality

The 222 Series maintenance-free connectors are ideal for installation in flush-mounted boxes. A gas-tight contact point provides a durable and secure connection between conductor and current bar. The connectors also feature a finger-safe design to prevent contact with live parts.

The conductors are connected completely without tools. The CAGE CLAMP COMPACT® spring terminal connectors are simply opened and closed with the activation lever.
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
../../../../../navigation-complete.html