WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Terminal blocks and connectors | Installation connectors | Products | Product catalog | Terminal blocks and connectors | Installation connectors | Overview

Quality. Safety. Innovation.

Quality. Safety. Innovation. +

Installation connectors – from the classic WAGO PUSH WIRE® connectors for junction boxes and lighting connectors up to the compact splicing connectors for all conductor types.

The screwless connection technology invented by WAGO set new international standards in electrical installation more than 30 years ago. We built upon this technology in the development of new series of products, making it possible today for WAGO to offer you the right solution for all types of connection applications as the world market leader. One of our current innovations is the 2273 Series: This WAGO COMPACT PUSH WIRE® connector for junction boxes is up to 63 % smaller than other junction box connectors available on the market at present and offers you even more safety functions. The 221 Series COMPACT Splicing Connector for all wire types is WAGO's latest innovation: It is up to 40 % smaller, features additional safety functions via transparent housing and is easier to use. The 221 Series COMPACT Splicing Connector for all wire types is WAGO's latest innovation: It is up to 40 % smaller, features additional safety functions via transparent housing and is easier to use.

[..] Read more!
Products in Category: Installation connectors

Lighting Connectors (224 Series)

224 Series Lighting Connectors connect solid conductors with fine-stranded conductors.

MICRO JUNCTION AND DISTRIBUTION CONNECTORS (Series 243)

243 Series PUSH WIRE® connectors for solid conductors with small diameters.

COMPACT PUSH WIRE® Connectors for Junction Boxes (2273 Series)

The new “WAGO” is more than 50% smaller than the original 273 Series, which has proven itself in billions of applications. The transparent enclosure of the connector provides secure and error-free connection of solid conductors.

PUSH WIRE® Connectors for Junction Boxes (273, 773 Series)

In addition to its 273 Series junction box PUSH WIRE® connectors for solid conductors, which have proven themselves billions of times over, WAGO now offers a new generation of products with its 773 Series for solid conductors with cross-sections up to 4 mm².

Compact Splicing Connectors for All Conductor Types (222 Series)

Solid, stranded and fine-stranded conductors with different cross sections can be connected using the 222 Series.

COMPACT Splicing Connectors for All Conductor Types (221 Series)

Proven and perfected: WAGO's 221 Series COMPACT Splicing Connectors for all wire types set new standards. This new series is 40 % smaller and even more user-friendly than its successful predecessor, the 222 Series.
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
../../../../../navigation-complete.html