WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Pluggable Connector Systems | WINSTA® Pluggable Installation Connectors (IEC 61535, EN 61984) | Products | Product catalog | Pluggable Connector Systems | WINSTA® Pluggable Installation Connectors (IEC 61535, EN 61984) | Overview

WINSTA® Pluggable Installation Connectors (IEC 61535)

<i>WINSTA</i><sup>®</sup> Pluggable Installation Connectors (IEC 61535) +

The WINSTA® system forms the electrical interface from power supply and distribution to electrical loads (e.g., lights), including data processing (bus lines in building automation).

WINSTA® is a pluggable connection system that is ideally suited to building system requirements. The system provides the ability to simply plug electrical installations and components together – making install safe, error-free and quick. Using pre-assembled and quality-tested components (such as conductors and distribution boxes), installation time required at the job site is reduced to a minimum. The WINSTA® system forms the electrical interface from power supply and distribution to electrical loads (e.g., lights), including data processing (bus lines in building automation).

The WINSTA® product family consists of WINSTA® MINI, MINI special, MIDI, MIDI special, MAXI, RD, KNX and IDC.

[..] Read more!
Products in Category: WINSTA® Pluggable Installation Connectors (IEC 61535, EN 61984)
  • <i>WINSTA</i><sup>®</sup> MINI
    WINSTA® MINI

    Compact and versatile: The WINSTA® MINI family is ideal for pluggable electrical installations in space-restricted applications. Its compact design supports the trend for downsized components, which includes lights and electronic ballasts.

  • <i>WINSTA</i><sup>®</sup> MINI special
    WINSTA® MINI special

    WINSTA® MINI special is ideal for specialty applications in space-restricted areas: These pluggable connectors minimize wiring errors for applications that use many different circuits.

  • <i>WINSTA</i><sup>®</sup> MIDI
    WINSTA® MIDI

    WINSTA® MIDI offers the greatest diversity of connectors, as well as mechanical and color coding options for reliable, flexible and fast building installation. WINSTA® MIDI is the perfect interface from power supply and distribution to electrical loads and an IT infrastructure.

  • <i>WINSTA</i><sup>®</sup> MIDI special
    WINSTA® MIDI special

    WINSTA® MIDI special is ideal for specialty applications in space-restricted areas: These pluggable connectors minimize wiring errors in applications using many different circuits.

  • <i>WINSTA</i><sup>®</sup> MIDI for Linect<sup>®</sup>
    WINSTA® MIDI for Linect®

    The WINSTA® MIDI Series offers a wide variety of Linect® T-connectors with different mechanical and color coding for safe, flexible and fast lighting installation.

  • <i>WINSTA</i><sup>®</sup> MAXI
    WINSTA® MAXI

    For Higher Performance As a power supply connector in WINSTA® distribution boxes. Up to 6 mm², 400 V/6 kV/3 and 35 A

  • <i>WINSTA</i><sup>®</sup> RD
    WINSTA® RD

    For round conduits and ducts. Round design, for installation in conduits with an inner diameter of 20 mm, e.g. in prefabricated houses.

  • <i>WINSTA</i><sup>®</sup> KNX
    WINSTA® KNX

    For the standardized bus in building automation. Up to 0.6/0.8mm diameter, 50V and 3A.

  • <i>WINSTA</i><sup>®</sup> IDC
    WINSTA® IDC

    For Maximum Flexibility For example, WINSTA® MIDI and WINSTA® KNX can be combined in electrical installations using flat cables. Flat cables are available from 1.5 to 16 mm², 250 V/4 kV/3 or 400 V/6 kV/3 and up to 76 A.

  • <i>WINSTA</i><sup>®</sup> Distribution Boxes
    WINSTA® Distribution Boxes

    The WINSTA® Sunblind Box is a decentralized, stand-alone unit that controls 4 sunblind motors operated via standard switches. Output group configuration, operating time and “slat/sunblind” mode selection are performed via DIP switch.

  • <i>WINSTA</i><sup>®</sup> Accessories
    WINSTA® Accessories

    Accessories for WINSTA®

WINSTA® MINI

Compact and versatile: The WINSTA® MINI family is ideal for pluggable electrical installations in space-restricted applications. Its compact design supports the trend for downsized components, which includes lights and electronic ballasts.

WINSTA® MINI special

WINSTA® MINI special is ideal for specialty applications in space-restricted areas: These pluggable connectors minimize wiring errors for applications that use many different circuits.

WINSTA® MIDI

WINSTA® MIDI offers the greatest diversity of connectors, as well as mechanical and color coding options for reliable, flexible and fast building installation. WINSTA® MIDI is the perfect interface from power supply and distribution to electrical loads and an IT infrastructure.

WINSTA® MIDI special

WINSTA® MIDI special is ideal for specialty applications in space-restricted areas: These pluggable connectors minimize wiring errors in applications using many different circuits.

WINSTA® MIDI for Linect®

The WINSTA® MIDI Series offers a wide variety of Linect® T-connectors with different mechanical and color coding for safe, flexible and fast lighting installation.

WINSTA® MAXI

For Higher Performance As a power supply connector in WINSTA® distribution boxes. Up to 6 mm², 400 V/6 kV/3 and 35 A

WINSTA® RD

For round conduits and ducts. Round design, for installation in conduits with an inner diameter of 20 mm, e.g. in prefabricated houses.

WINSTA® KNX

For the standardized bus in building automation. Up to 0.6/0.8mm diameter, 50V and 3A.

WINSTA® IDC

For Maximum Flexibility For example, WINSTA® MIDI and WINSTA® KNX can be combined in electrical installations using flat cables. Flat cables are available from 1.5 to 16 mm², 250 V/4 kV/3 or 400 V/6 kV/3 and up to 76 A.

WINSTA® Distribution Boxes

The WINSTA® Sunblind Box is a decentralized, stand-alone unit that controls 4 sunblind motors operated via standard switches. Output group configuration, operating time and “slat/sunblind” mode selection are performed via DIP switch.

WINSTA® Accessories

Accessories for WINSTA®
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
../../../../../navigation-complete.html