WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Pluggable Connector Systems | PCB connector | picoMAX® 3.5 | Products | Product catalog | Pluggable Connector Systems | PCB connector | picoMAX® 3.5 | Overview

picoMAX® 3.5 PCB Connectors

picoMAX<sup>®</sup> 3.5 PCB Connectors +

picoMAX® 3.5 PCB Connectors with pin spacing 3.5 mm/0.138 in., for conductor cross sections up to 1.5 mm²

The picoMAX® pluggable connection system has reached the stage of series production. It sets new standards for wire-to-board, board-to-wire, wire-to-wire and panel feedthrough connections.

picoMAX® is breaking new ground, making double use of the contact force of a single Cr-Ni stainless steel spring: For clamping the conductor and connecting the header pin. This makes picoMAX® much more compact than usual pluggable connection systems. Contact resistance is minimized by the extremely short contact bridge, which separates the termination unit from the header pin. In addition, the female connector is fully shrouded by the male header and locks into place via integrated latches for vibration-resistance up to 20 g.

picoMAX® meets all the requirements placed on a modern pluggable connection system: Female connectors can be easily wired while mated or unmated. Both integrated push-buttons and test ports make handling especially easy and intuitive. Furthermore, several female connectors can be assembled in one male header's housing without loss of polarity.

picoMAX® offers an outstanding degree of safety: Depending on the version, you will benefit from a very high vibration and shock resistance, as well as from integrated locking latches preventing accidental disconnection of male header and female connector. The system also features coding pins, which are inserted into the header interface to prevent mismating in panel feedthrough applications, allowing picoMAX® to convince you right down the line.

Both picoMAX® and picoMAX®eCOM are available in 3.5 mm (0.138 in), 5 mm (0.197 in) and 7.5 mm (0.295 in) pin spacing. All variants are also suitable for THR soldering applications.

  • Compact design: Reduces space by up to 30%
  • Extremely short current path from conductor to header pin
  • Innovative insulation material guarantees absolute contact reliability even at high ambient temperatures
  • Integrated locking latches provide high vibration-resistance up to 20 g
  • CAGE CLAMP® S connection for all conductor types
  • Push-in termination of solid and ferruled conductors
  • Ability to wire female connectors while mated or unmated
  • Multiple connection possibilities: wire-to-board, board-to-wire, wire-to-wire, panel feedthrough
  • Suitable for THR soldering applications

[..] Read more!
Products in Category: picoMAX® 3.5
  • For conductor connection
    For conductor connection

    picoMAX® 3.5 PCB Connectors with pin spacing 3.5 mm/0.138 in., for conductor cross sections up to 1.5 mm²

  • For PCB connection
    For PCB connection

    picoMAX® 3.5 PCB Connectors with pin spacing 3.5 mm/0.138 in., for conductor cross sections up to 1.5 mm²

For conductor connection

picoMAX® 3.5 PCB Connectors with pin spacing 3.5 mm/0.138 in., for conductor cross sections up to 1.5 mm²

For PCB connection

picoMAX® 3.5 PCB Connectors with pin spacing 3.5 mm/0.138 in., for conductor cross sections up to 1.5 mm²

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../../../navigation-complete.html