MM-272731_website-update_Product-Page_PCB-Terminal-Blocks-and-Pluggable-PCB-Connectors_2_2000x2000.jpg

PCB Terminal Blocks and Pluggable PCB Connectors with Levers

More Power on Your PCB

The trend toward downsized components presents new challenges for power electronics. The greater power density caused by combining the signal and output layer on the PCB also impacts the connection technology. PCB terminal blocks and pluggable PCB connectors must be compact, transmit currents reliably and also work reliably with the PCB under demanding conditions.

PCB terminal blocks and pluggable PCB connectors with levers need to meet a huge variety of demands – including robustness under challenging conditions and ever-shrinking dimensional specifications for machines, systems and devices. WAGO offers a wide range of especially compact PCB terminal blocks and pluggable PCB connectors with levers, as well as products for power electronics. The levers make field wiring easy. Tool-free device connection is especially advantageous in confined or difficult-to-access installation locations. The clearly visible lever position provides extra security: If the lever is up, the clamping point is open; if the lever is down, the clamping point is closed.

The Benefits for You:

  • Comprehensive product portfolio from 0.14 to 25 mm2 (26–4 AWG)
  • Tool-free wiring with lever connection
  • Push-in CAGE CLAMP® termination
  • Conductor connection both parallel and perpendicular to the PCB
  • Testing both parallel and perpendicular to the conductor entry

Product Overview

Discover Our PCB Terminal Blocks and PCB Connectors with Levers

PCB Terminal Blocks with Push-in CAGE CLAMP® and Levers

PCB terminal blocks with Push-in CAGE CLAMP® and levers (2604, 2606 and 2616 Series) can be intuitively operated without tools via the levers. These terminal blocks, with their compact size, high current carrying capacity and their integrated connection technology, provide for faster and easier wiring. Lever operation provides a secure connection when the easy-to-use lever closes the clamping unit. The lever also clearly locks into position (open/closed) with a tactile and audible click. Conductors can be connected both horizontally and vertically to the PCB and testing can be performed parallel or perpendicular to conductor entry.

Advantages:

  • Faster and easier wiring
  • Tool-free, intuitive lever operation
  • Secure connection via easy and effortless lever actuation into closed position
  • Lever clearly locks into position (open/closed)

Handy PCB Connection with Pluggable Connection System

The pluggable connector family with levers for all performance classes: MCS MINI, MCS MAXI 6 and MCS MAXI 16 cover a cross-section range from 0.14 to 25 mm², providing a suitable pluggable PCB connector for every use – whether compact applications or higher power demands. The intuitive lever allows conductors to be wired directly in-hand.

The Benefits for You:

  • Intuitive, tool-free lever operation
  • Mechanical reinforcement via optional strain relief plates
  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules
  • Coding and locking options available

New Products

Convenient Device Connection with the 2601 Series

With the 2601 Series PCB Terminal Block, even small cross-sections can be wired in the field without tools thanks to lever technology. This module is ideal for cross-sections from 0.14 to 1.5 mm². Thanks to CAGE CLAMP®, solid conductors and fine-stranded conductors with ferrules can be connected by simply pushing them into the unit. The lever also works for all other conductor types, offering quick and easy wiring.

MM-186297 l new website page 1,5 mm² PCB Terminal Block with lever_2000x1125_.jpg

Field Connection with Levers for 2.5 mm² Too

The MCS MINI’s levers makes it easy to wire small cross-sections from 0.14 to 1.5 mm² without tools. The low-profile 10 mm design is ideal for confined installation spaces and slim devices. The versatile locking system prevents unintentional disconnection, and the Push-in CAGE CLAMP® allows direct pluggable connection of solid conductors and fine-stranded conductors with ferrules.

FIELD CONNECTIONS ARE NOW CONVENIENT – EVEN FOR SMALL CROSS-SECTIONS

WAGO's MCS MINI PCB Connector with a lever and push-in connection technology offers greater wiring convenience for conductor cross-sections up to 1.5 mm2.

Accessories

Flexible Mounting Adapters for Secure DIN-Rail and Panel Mounting

Secure, flexible mounting: This is what WAGO’s new mounting adapters offer for the MCS MAXI 6 and 16 PCB Connection Systems with levers. They allow you to easily secure flying leads with cross-sections up to 25 mm2 to a DIN-35 rail or panel.

Center Locking Lever and Strain Relief Plates – Maximum Safety in Minimum Space

The center locking lever, with or without strain relief plate, for WAGO’s 832 Series MCS MAXI 16 Pluggable PCB Connectors provides both maximum safety and an easy-to-use design, even in the smallest spaces.

Locking Solutions – Maximum Safety in Minimum Space

Maximum safety in minimum space and greater flexibility for device design – this is what the three locking systems for the MCS MAXI 6 Pluggable PCB Connection System offer, giving electronics developers the perfect locking options to protect their applications against accidental disconnection.

MM-17016_2000x1125.jpg

More information

Learn more about this topic

All Products

Discover the diversity of WAGO's power electronic products.

Leistungselektronik_Key-Visual_2000x1500px.jpg

Lever Connection Technology on PCBs

Discover the advantages and possible applications now!

MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000.jpg

This May Also Interest You

Related Products for Our Power Electronic Solutions

PCB Terminal Blocks and PCB Connectors

The right spring pressure connection technology for every application: WAGO’s PCB terminal blocks and PCB connectors are fast and reliable.

buehne_leiterplattenanschluss_ad_2000x1500.jpg

Parts Community

Now you can now also find our new PCB terminal blocks for power electronics in the “Parts Community.”

part-community_2000x1500.jpg

Smart Designer – PCB Design Made Easy

Customizing PCB terminal blocks and PCB connectors is quick and easy with the WAGO Configurator Smart Designer.

MM-12486_Smart Designer and UltraLibrarian for PCB_2000x1125.jpg

CAE Data Makes PCB Engineering Easier

Integrating WAGO’s PCB components into the PCB design is very easy thanks to CAx data with “Schematic Symbols and PCB Footprints.”

MM-12486_Smart Designer and UltraLibrarian for PCB_1_2000x1125.jpg