PCB Terminal Blocks and Pluggable PCB Connectors with Levers
The trend toward downsized components presents new challenges for power electronics. The greater power density caused by combining the signal and output layer on the PCB also impacts the connection technology. PCB terminal blocks and pluggable PCB connectors must be compact, transmit currents reliably and also work reliably with the PCB under demanding conditions.
PCB terminal blocks and pluggable PCB connectors with levers need to meet a huge variety of demands – including robustness under challenging conditions and ever-shrinking dimensional specifications for machines, systems and devices. WAGO offers a wide range of especially compact PCB terminal blocks and pluggable PCB connectors with levers, as well as products for power electronics. The levers make field wiring easy. Tool-free device connection is especially advantageous in confined or difficult-to-access installation locations. The clearly visible lever position provides extra security: If the lever is up, the clamping point is open; if the lever is down, the clamping point is closed.
The Benefits for You:
- Comprehensive product portfolio from 0.14 to 25 mm2 (26–4 AWG)
- Tool-free wiring with lever connection
- Push-in CAGE CLAMP® termination
- Conductor connection both parallel and perpendicular to the PCB
- Testing both parallel and perpendicular to the conductor entry