WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | PCB terminal blocks and connectors | PCB Terminal blocks | Products | Product catalog | PCB terminal blocks and connectors | PCB Terminal blocks | Power Electronics

PCB Terminal Blocks for Power Electronics

The trend toward ever more compact components also presents new challenges for power electronics. The increased performance density brought about by combining the signal and output layer on the PCB also impacts connection systems. PCB terminal blocks must be compact so as to reliably transmit currents while, at the same time, also operating dependably together with the PCB under demanding conditions.

The new PCB terminal block line-up for power electronics combines all of these benefits: The terminal blocks are designed for conductor nominal cross sections of 4, 6 and 16 mm2, rated up to 1000 V and to 76 A based on IEC and can be operated either with or without an operating tool.

Save extra space on the PCB

Beyond their specific nominal cross-section, the PCB terminal blocks connect most solid and fine-stranded conductors up to the next larger cross-section size. This allows more than 50 % space savings in some cases. The costs for device connections are also reduced.

Safe, reliable and maintenance-free connection technology

The well-established Push-in CAGE CLAMP® connecting technology guarantees safe, reliable and maintenance-free connection of all types of conductors. It also enables direct push-in of solid and ferruled conductors. The new PCB terminal blocks are also simple and easy to use, providing the highest flexibility possible for connection of conductors.

Your benefits with PCB terminal blocks for power electronics:

  • Comprehensive product line-up, ranging from 0.2 to 25 mm2
  • Push-in CAGE CLAMP ® termination
  • Wider conductor range and higher current carrying capacity
  • Wire horizontally or vertically to the PCB
  • Testing possible both parallel and perpendicular to conductor entry

Find now our new PCB Terminal blocks for power electronics in the Part Community!

Our PCB Terminal Blocks video!

Find your perfect PCB Terminal Block for Power electronics here:

PCB Terminal Blocks with Push-in CAGE CLAMP®, Series 2624, 2626, 2636

More Informationen

PCB Terminal Blocks with Push-in CAGE CLAMP® and Lever, Series 2604, 2606, 2616

More Informationen

Do you need more information? Here is our brochure!
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
../../../../../navigation-complete.html