WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | PCB terminal blocks and connectors | PCB connector | Products | Product catalog | PCB terminal blocks and connectors | PCB connector | Overview

Industrial pluggable connectors acc. to IEC 61984

Industrial pluggable connectors acc. to IEC 61984 +

The universal pluggable connection system from WAGO. For conductor sizes of 0.08–10 mm² and a huge selection of different versions in 8 different connector product families (MCS: MICRO, MINI, MINI HD, MINI SL, MIDI, MIDI CLASSIC, MAXI as well as picoMAX®).

For conductors ranging from 0.08 to 10 mm², the MULTI CONNECTION SYSTEM (MCS) provides all prerequisites for continuous system wiring. MCS is now available in seven versions - all matched to different requirements. Single-row and double-row designs, ultra-flat and extremely compact, with the cross-section and performance of the sizes also tailored to suit. Versions equipped with integrated push-buttons allow for easy and reliable conductor termination without requiring specialty tools.

The CAGE CLAMP®-equipped MCS is the only connection system that offers 2 operating directions for opening the clamping point. This permits easy cable pre-assembly and wiring the connectors while mated. Other versions include MCS and picoMAX® connectors equipped with Push-in CAGE CLAMP® connection, allowing simple push-in termination of solid or ferruled conductors.
Both of these spring clamp technologies provide quick, vibration-proof and maintenance-free clamping. Depending on the version, these systems are equipped with male and/or female connectors.

The picoMAX® pluggable connection system makes dual-use of the contact force from a single Cr-Ni stainless steel spring to clamp the conductor and connect the header pin. This makes picoMAX® much more compact than usual pluggable connection systems.

MCS and the picoMAX® pluggable connection system are versatile: as PCB connectors, feedthrough connectors, as flying connections for different types of installation, as connectors on rail-mount terminal blocks.

[..] Read more!
Products in Category: PCB connector
  • picoMAX<sup>®</sup> 3.5
    picoMAX® 3.5

    picoMAX® 3.5 PCB connectors, 3.5 mm pin spacing, for wire sizes up to 1.5 mm²

  • picoMAX<sup>®</sup> 5.0
    picoMAX® 5.0

    picoMAX® 5.0 PCB connectors, 5 mm pin spacing, for wire sizes up to 2.5 mm²

  • picoMAX<sup>®</sup> 7.5
    picoMAX® 7.5

    picoMAX® 7.5 PCB connectors, 7.5 mm pin spacing, for wire sizes up to 2.5 mm²

  • MICRO (100% protected against mismating)
    MICRO (100% protected against mismating)

    MCS - MICRO, 2.5 mm pin spacing, 100% protected against mismating, for space-saving applications

  • MINI (100% protected against mismating)
    MINI (100% protected against mismating)

    MCS - MINI with 3.5 mm and 3.81 mm pin spacing, 100% protected against mismating.

  • MINI HD (100% protected against mismating)
    MINI HD (100% protected against mismating)

    MCS - MINI HD double-row connectors with 3.5 mm pin spacing, 100% protected against mismating, for use in very confined spaces.

  • MINI SL 3.5 mm
    MINI SL 3.5 mm

    MCS - MINI SL with 3.5 mm pin spacing – extremely low-profile connectors.

  • MIDI (100% protected against mismating)
    MIDI (100% protected against mismating)

    MCS - MIDI with pin spacing 5 mm and 7.5 mm, 100% protected against mismating – industry's widest range of connectors.

  • MIDI (standard version)
    MIDI (standard version)

    MCS - MIDI Classic with 5 mm to 7.62 mm pin spacing – greatest diversity of connectors.

  • MAXI (100% protected against mismating)
    MAXI (100% protected against mismating)

    MCS - MAXI with 7.62 mm pin spacing, 100% protected against mismating.

  • X-COM®-SYSTEM
    X-COM®-SYSTEM

    Combination of rail-mounted terminal blocks and connectors with CAGE CLAMP® connection. The X-COM-SYSTEM® is the perfect solution for switchgear and control applications.

picoMAX® 3.5

picoMAX® 3.5 PCB connectors, 3.5 mm pin spacing, for wire sizes up to 1.5 mm²

picoMAX® 5.0

picoMAX® 5.0 PCB connectors, 5 mm pin spacing, for wire sizes up to 2.5 mm²

picoMAX® 7.5

picoMAX® 7.5 PCB connectors, 7.5 mm pin spacing, for wire sizes up to 2.5 mm²

MICRO (100% protected against mismating)

MCS - MICRO, 2.5 mm pin spacing, 100% protected against mismating, for space-saving applications

MINI (100% protected against mismating)

MCS - MINI with 3.5 mm and 3.81 mm pin spacing, 100% protected against mismating.

MINI HD (100% protected against mismating)

MCS - MINI HD double-row connectors with 3.5 mm pin spacing, 100% protected against mismating, for use in very confined spaces.

MINI SL 3.5 mm

MCS - MINI SL with 3.5 mm pin spacing – extremely low-profile connectors.

MIDI (100% protected against mismating)

MCS - MIDI with pin spacing 5 mm and 7.5 mm, 100% protected against mismating – industry's widest range of connectors.

MIDI (standard version)

MCS - MIDI Classic with 5 mm to 7.62 mm pin spacing – greatest diversity of connectors.

MAXI (100% protected against mismating)

MCS - MAXI with 7.62 mm pin spacing, 100% protected against mismating.

X-COM®-SYSTEM

Combination of rail-mounted terminal blocks and connectors with CAGE CLAMP® connection. The X-COM-SYSTEM® is the perfect solution for switchgear and control applications.
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
../../../../../navigation-complete.html