MM-370198_GWA_Steuerungen_16_2000x1500.jpg

Controllers

Availability for machines and systems: Thanks to top performance, low power consumption, multiple interfaces, compact dimensions and a high degree of safety, our programmable logic controllers (PLCs) offer cost-effective automation solutions for numerous applications.

Your Benefits:

  • Programmable via CODESYS per IEC 61131-1
  • Scalable computing power
  • Can be used in extreme environments
  • Ideal combination with the WAGO I/O System 750

Controllers – Everything at a Glance

Learn more about the features and technical characteristics of our controllers. Learn more about security, IoT, operating systems and many more with just one click.

1

Security

Security

Our controllers offer comprehensive security functionality to ensure that you are in the best position when it comes to cybersecurity.

2

Module Selection

Module Selection

Thanks to a modular design, you can customize our controllers to meet your needs. Choose from over 600 different I/O modules.

3

Cloud

Cloud

We offer comprehensive options for connecting devices to a cloud. You can freely choose between WAGO Cloud and solutions available on the market.

4

IoT

IoT

“Automation meets IT”: Connect WAGO's controllers to the latest technologies from the IT world. In addition to use as a classic PLC, our devices offer you the option of expanding the system with additional functions. Among other things, a Docker® interface, Node-RED, WAGO CLOUD, etc. are available.

5
Design

Design

Our controllers are offered in various designs. In addition to the modular design, devices are also available in a DIN-rail-mount enclosure with a fixed I/O mix or in the form of an industrial PC (Edge Devices). In addition, we have integrated our control functionality into our touch panels.

6

Fieldbus Interfaces

Fieldbus Interfaces

Our control technology offers you a wide variety of different fieldbus interfaces. This makes it independent of individual fieldbuses and allows you to easily change them as needed.

7
Engineering

Engineering

We offer the manufacturer-independent CODESYS engineering environment. Open standards provide interfaces for co-creation, collaboration and partnerships and offer the basis for many successful projects. In addition, existing customers also benefit from the proven, proprietary e!COCKPIT engineering software.

8

Operating System

Operating System

The large number of our control technology relies on Linux as the operating system. The system’s openness allows use of a wide variety of options. In addition, we offer small controllers with Nucleus. Thanks to the very lean system, applications can be implemented especially efficiently on compact controllers.

9

XTR

XTR

The features of the I/O System 750 XTR for extreme environmental conditions are also available for our control technology. This means that nothing stands in the way of use in extreme environments.

Product Overview

Complex, compact, flexible or even extreme: WAGO offers the right controller for your environmental conditions! Get an overview of our various controllers and their advantages for your application.

Powerful for Complex Automation Demands: Edge Controller

The Edge Controller has an ARM Cortex-A9 quad-core processor and is equipped with extensive interfaces. With its extensive functionalities, it is perfectly equipped for individual use, regardless of industry.

  • Easy integration into existing systems
  • Programmable via CODESYS per IEC 61131-1
  • Pre-installed Linux® operating system
  • Space-saving installation

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 can be optimally equipped with 2 GB of RAM and a 64 bit processor for larger applications in machine, process and building environments.

  • Programmable with CODESYS per IEC 61131-1 on a Linux® operating system
  • Comprehensive security functionalities
  • Two process cores: DUAL core
  • USB-C service interface

Available: Q3/2024

Powerful Control for Medium Applications: PFC200

Our PFC200 Series Controllers have a variety of functions and are thus well-equipped for use in industrial, process and building automation.

  • Fieldbus-independence
  • Programmable with CODESYS per IEC 61131-1 on a Linux® operating system
  • Comprehensive security functionalities
  • XTR version for use under extreme conditions

Flexible Control for Small Applications: PFC100

The compact controller PFC100 has a 512 MB memory and is thus optimally equipped for use in the building industry and mechanical engineering.

  • Programmable via CODESYS per IEC 61131-1
  • Open Linux® platform
  • Comprehensive security functionalities

Compact Controller with On-Board I/Os for Small Automation Tasks:
Compact Controller 100

Thanks to its DIN-rail-mount enclosure design and integrated I/Os, the Compact Controller 100 offers minimal space requirements in the control cabinet. With this compact controller, you can solve individual automation tasks in your environment.

  • Compact controller with integrated I/Os
  • DIN-rail-mount enclosure
  • CODESYS engineering environment
  • Optional CAN interface

Microcontroller for Real-Time Projects:
Basic Controller 100

The Basic Controller 100 is our smallest controller with a real-time operating system (RTOS), which makes real-time requirements a reality in small automation systems.

  • Real-time operating system (RTOS)
  • Programmable via CODESYS

For Extreme Environments: XTR Controllers

Our controllers for extreme applications: Project design, control and visualization. Automate in environmental conditions where other controllers fail.

  • Can be used in extreme temperature ranges from -40 to +70 °C
  • Overvoltage up to 5 kV of impulse voltage
  • Protection against vibration and impacts, vibration resistance up to 5g of acceleration

Variety of Communication Protocols, Engineering and Technologies

Maximum Independence and Flexibility for Your Automation

With our controllers, you are completely independent of your automation because they support all standard fieldbus protocols, embedded Linux as an operating system and the CODESYS development environments per IEC6113-3.

This allows you to use your existing protocols, but also to easily switch to new protocols, and your engineering is as flexible as your application. Technology standards such as Docker®, 5G and TSN flow into our development to generate optimal added value for you.

OPC UA

CODESYS V3

BACnet®

Embedded LINUX

embedded-linux_2000x1125px.jpg

MODBUS

IO-Link

MM-22272_new_website_page_IO-Link_loesungen_2000x1125.jpg

PROFINET

zertifikat_i_profinet_2000x1125.jpg

Docker

Experience Open Engineering with ctrlX OS

Flexibility and openness are the most important drivers in automation: WAGO therefore relies on strong partnerships – because developing qualified solutions in Industry 4.0 can only succeed together.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg