WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Components for automation | Products | Product catalog | Components for automation | Overview

Components for Automation

Components for Automation +

The WAGO-I/O-SYSTEM is a flexible fieldbus-independent solution for decentralized automation tasks. With the relay, function and interface modules, as well as overvoltage protection, WAGO provides a suitable interface for any application.

Flexibility and freedom in planning are the major advantages of modular and fieldbus-independent devices used for decentralized automation. WAGO presented a fieldbus system in this sector as early as 1995 with which fieldbus nodes could be precisely matched to fit a specific application based on the building block principle. Since then, we have continued to expand and further develop this system.

I/O systems, interface modules, power supply and surge protection systems from WAGO are employed when the demand is for high performance and 100% safety and reliability, such as in industry, in process engineering, in building automation and, of course, in all safety-related and hazardous areas.

WAGO's AUTOMATION division provides solutions that are based on both fieldbus and spring pressure termination technologies, as well as interface modules for the industry, process technology and building systems sectors.

[..] Read more!
Products in Category: Components for automation
  • Modular I/O-System (Series 750, 753)
    Modular I/O-System (Series 750, 753)
  • Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR)
    Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR)

    We automate where others capitulate: The WAGO-I/O-SYSTEM 750 XTR not only stands out in extreme temperature environments of -40 °C  to +70 °C. Its high impulse-voltage withstand also makes XTR the efficient and reliable solution for energy and process technologies.

  • WAGO SPEEDWAY (Series 767)
    WAGO SPEEDWAY (Series 767)

    Where previously discrete wiring was once required, fieldbuses now provide communication between control unit, system and machine. Depending on equipment type, cabinet-free automation systems help minimize costs for planning, start-up, and servicing. To continue leading the way, WAGO has throttled its modular SPEEDWAY 767 I/O-System, boosting the performance of IP67-rated components.

  • WAGO I/O IPC (Series 758)
    WAGO I/O IPC (Series 758)

    With the I/O-IPC, WAGO presents a robust automation device based on Linux 2.6 with real-time extensions. The industry hardened DIN rail-mountable PC offers high computing power in the smallest spaces possible. A universal platform is made available to all automation system users ranging from PLC programmers up to Linux experts.

  • TO-PASS<sup>®</sup> Telecontrol Technology (761 Series)
    TO-PASS® Telecontrol Technology (761 Series)

    Hardware and Software Modules. WAGO offers a wide range of modular and perfectly matched TO-PASS® components.

    At any time, from nearly anywhere in the world, TO-PASS® allows stand-alone monitoring of remote objects — even in harsh outdoor conditions."

  • Operation and Monitoring
    Operation and Monitoring

    Optimally tailored to your requirements for all aspects of operation and monitoring: WAGO web panels and control panels not only improve the operability of machines and systems, but also offer an outstanding design and technology. From small to demanding control and visualization tasks, tailored HMI panels can be installed for all operation and monitoring requirements.

  • WAGO I/O-System (Series 757 - sensor / actuator boxes)
    WAGO I/O-System (Series 757 - sensor / actuator boxes)

    The IP67 Fieldbus system does not offer in every situation the flexibility and cost-effectiveness which would allow the user to achieve a consistent change-over from the IP20 to the IP67 automation system. For this reason, effective IP20/IP67 solutions provide a useful alternative.

  • IP67 Cables and Connectors (756 Series)
    IP67 Cables and Connectors (756 Series)

    Cabling accessories for the WAGO-I/O-SYSTEM IP67 (755 Series), for the WAGO-I/O-SYSTEM IP67 SPEEDWAY (767 Series) and for the IP67 Sensor/Actuator Boxes (757 Series)

  • ETHERNET SWITCH (Series 852)
    ETHERNET SWITCH (Series 852)

    The range of WAGO Switches ensures scalability of your network infrastructure with outstanding electrical and mechanical characteristics.

  • Accessories
    Accessories

    WAGO has an extensive range of accessories for automation components.

  • Building Automation with <i>flex</i>ROOM<sup>®</sup>
    Building Automation with flexROOM®
  • Starterkit
    Starterkit

    You too may want to start with the innovative WAGO-I/O-SYSTEM and realize the most up-to-date automation technology in a short time.

Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR)

We automate where others capitulate: The WAGO-I/O-SYSTEM 750 XTR not only stands out in extreme temperature environments of -40 °C  to +70 °C. Its high impulse-voltage withstand also makes XTR the efficient and reliable solution for energy and process technologies.

WAGO SPEEDWAY (Series 767)

Where previously discrete wiring was once required, fieldbuses now provide communication between control unit, system and machine. Depending on equipment type, cabinet-free automation systems help minimize costs for planning, start-up, and servicing. To continue leading the way, WAGO has throttled its modular SPEEDWAY 767 I/O-System, boosting the performance of IP67-rated components.

WAGO I/O IPC (Series 758)

With the I/O-IPC, WAGO presents a robust automation device based on Linux 2.6 with real-time extensions. The industry hardened DIN rail-mountable PC offers high computing power in the smallest spaces possible. A universal platform is made available to all automation system users ranging from PLC programmers up to Linux experts.

TO-PASS® Telecontrol Technology (761 Series)

Hardware and Software Modules. WAGO offers a wide range of modular and perfectly matched TO-PASS® components.

At any time, from nearly anywhere in the world, TO-PASS® allows stand-alone monitoring of remote objects — even in harsh outdoor conditions."

Operation and Monitoring

Optimally tailored to your requirements for all aspects of operation and monitoring: WAGO web panels and control panels not only improve the operability of machines and systems, but also offer an outstanding design and technology. From small to demanding control and visualization tasks, tailored HMI panels can be installed for all operation and monitoring requirements.

WAGO I/O-System (Series 757 - sensor / actuator boxes)

The IP67 Fieldbus system does not offer in every situation the flexibility and cost-effectiveness which would allow the user to achieve a consistent change-over from the IP20 to the IP67 automation system. For this reason, effective IP20/IP67 solutions provide a useful alternative.

IP67 Cables and Connectors (756 Series)

Cabling accessories for the WAGO-I/O-SYSTEM IP67 (755 Series), for the WAGO-I/O-SYSTEM IP67 SPEEDWAY (767 Series) and for the IP67 Sensor/Actuator Boxes (757 Series)

ETHERNET SWITCH (Series 852)

The range of WAGO Switches ensures scalability of your network infrastructure with outstanding electrical and mechanical characteristics.

Accessories

WAGO has an extensive range of accessories for automation components.

Starterkit

You too may want to start with the innovative WAGO-I/O-SYSTEM and realize the most up-to-date automation technology in a short time.

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../../navigation-complete.html