WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Components for automation | Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR) | PFC200 XTR Controller | Products | Product catalog | Components for automation | Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR) | PFC200 XTR Controller | Overview

PFC200 XTR Controller

PFC200 XTR Controller +

The PFC200 XTR Controller for extreme environments: Engineering, controlling and visualizing where other controllers give up. Extreme protection against climatic influences, vibrations, shocks and surges is backed by an embedded Linux operating system and WAGO’s CODESYS 3-based e!RUNTIME environment. These features and capabilities separate the controllers from the competition.

With the PFC200 XTR Controller, WAGO offers a rugged device that is second to none and excels in extreme environments. Needing no additional protective equipment, the controller defies temperature fluctuations of -40 to +70 °C, has extreme resistance to impulse voltage up to 5 kV, is immune to interference and vibration-proof up to 5g.

Your benefits with the PFC200 XTR Controller:

  • Linux® real-time operating system
  • Runtime system for CODESYS 2 and 3 (e!RUNTIME)
  • Telecontrol protocols
  • Large range of XTR components

Real-Time Linux

Embedded Linux is available for users who are ready to take complete control and prefer the direct use of a lean and secure operating system. This real-time Linux software provides a wide range of advantages, including the flexibility of using “open source” code that adapts the source code to a user's specific needs at any time. Another huge advantage: Extend the functionality of your control application on the PFC200 by integrating open source packages or with external CODESYS libraries in the base image.

CODESYS 2 and 3

Its e!RUNTIME environment based on CODESYS 3 and real-time-capable Linux® operating system make the PFC200 XTR the efficient control system for your automation tasks – including locations that demand more than a typical automation system can provide. The PFC200 XTR Controller also stands apart because it packs dual operating systems. Choose to use the e!COCKPIT engineering software based on CODESYS 3 or WAGO-I/O-PRO based on CODESYS 2 to design your projects.

Telecontrol Protocols

The PFC200 variants can also be used as telecontrollers. They support the DNP3 communication standard in addition to the IEC 60870-5-101, -103, -104, IEC 61850 and IEC 61400-25 standards. Even the interfaces are persuasive. The controller is available in two versions with different numbers of communication interfaces: either two ETHERNET connections and an RS-232/RS-485 interface or two ETHERNET connections, RS-232/RS-485, CAN, CANopen, and PROFIBUS DP Slave interfaces.

[..] Read more!
Products in Category: PFC200 XTR Controller

4 Results found

Sorting: Relevancy | Item no.

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../../../navigation-complete.html