WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Components for automation | Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR) | Products | Product catalog | Components for automation | Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR) | Overview

Unlimited Automation in Extreme Environments – the New WAGO-I/O-SYSTEM 750 XTR

Unlimited Automation in Extreme Environments – the New WAGO-I/O-SYSTEM 750 XTR +

We automate where others capitulate: The WAGO-I/O-SYSTEM 750 XTR not only stands out in extreme temperature environments of -40 °C  to +70 °C. Its high impulse-voltage withstand also makes XTR the efficient and reliable solution for energy and process technologies.

XTR – is our abbreviation for extreme protection against climatic influences, vibration, impacts and surge voltages. These conditions occur primarily in places in which technology is exposed to weather conditions, for example in the sector of renewable energy sources such as wind power, photovoltaic plants or in transformer stations. The automation systems used in these sectors often require additional and expensive protection features to “defy” the climatic and mechanical forces at work on them.

XTR can be used without any additional measures, thus reducing the space requirements on the DIN rail, while reducing energy and maintenance costs and enhancing productivity. All of these features make the XTR the perfect “all-in-one” solution for feed-in management and monitoring of power distribution grids.

Internal Protection Instead of Additional Safety Measures

The WAGO-I/O-SYSTEM 750 XTR leaves no needs unfulfilled: It can be used without any expensive and space-consuming cooling systems, protection circuits or other special solutions. However, it can still be used in extreme temperature conditions of -40 °C to +70 °C and at elevations of up to 5,000 m.

The insulation withstand to impulse voltages is also impressive. It offers reliable protection of the XTR electronics against impulse voltages arising from switching actions and arcing of up to 1.0 kV (24 V modules) and 5.0 kV (230 V modules). Interference emissions have been reduced while interference resistance has been enhanced. This enables the system to even be used in telecontrol applications with more stringent hardware requirements.

A further highlight of the individual components is their compact dimensions: With up to 16 channels over a mere width of 12 mm, these modules save plenty of space in the control cabinet. The DIN rail with the XTR components can be installed near powerful motors or power circuit breakers. The mechanical forces that are exerted in the vicinity of those components have no effect whatsoever on the XTR modules: Immunity to vibrations of up to 5g (50 m/s²) and impact resistance of up to 25g (250 m/s²) keep your applications sure, safe and reliable at all times.

Fully Loaded with Features – Optimal for Telecontrol and Remote Maintenance

The controllers can be programmed in accordance with IEC 61131-3 in the familiar CODESYS environment. The CANopen, PROFIBUS DP and Modbus-TCP/-UPD/-RTU protocols (based on specific device) provide flexible connection to fieldbus systems and external input/output devices. The telecontroller also supports the IEC 60870-5-101, -103 and -104, 61400-25 and 61850-7 protocols for wireless (GPRS), wired (via ETHERNET) or landline (ISDN/analog) connection to the control system. In the event of a connection disruption, all relevant data is stored and transmitted at a later time to the control system.

The many components of this system stand out not only thanks to their robustness, but also to their performance and energy efficiency: Depending on the specific model, energy-saving 16-bit or 32-bit CPUs "churn" inside the devices, surrounded by an up to 1024 kB program and data memory and a 32 kB retain memory. Some versions also feature a 2-port switch and an SD card interface for excellent performance and flexibility. This enables the data memory to be expanded to 32 GB to offer the reserves required for complex telecontrol tasks. An integrated Web server is also on board to make configuring of the WAGO XTR via the Internet or intranet pure child's play and for evaluating diagnostics.

Your benefits with the WAGO-I/O-SYSTEM 750 XTR:

  • Simplifies maintenance
  • Reduces both space requirements as well as energy and maintenance costs
  • Increases system availability and return on investment
  • Enhances productivity
  • Features high impulse-voltage withstand and immunity to interference acc. to DIN EN 60870-2-1
  • Vibration-proof and load resistant up to 5g acc. to DIN EN 60068-2-6
  • Schock-proof up to 15 g (150m/s²), with continuous shock resistance of 25 g (250m/s²) based on IEC 60068-2-27

[..] Read more!
Information material (1)
Products in Category: Modular WAGO-I/O-SYSTEM, IP20 (750 Series XTR)
  • PLC – Programmable Fieldbus Controllers
    PLC – Programmable Fieldbus Controllers

    The system's modularity is also reflected in its support of numerous fieldbus systems. Depending on the application, it is possible to choose between controllers for different protocols. This enables the system to easily accommodate individual customer requirements without major modifications. These factors minimize handling errors and ensure the long-term protection of system investments.

  • Fieldbus Couplers
    Fieldbus Couplers

    The system's modularity is also reflected in its support of numerous fieldbus systems. Depending on the application, it is possible to choose between fieldbus couplers for different protocols. This enables the system to easily accommodate individual customer requirements without major modifications. These factors minimize handling errors and ensure the long-term protection of system investments.

  • Digital Inputs and Outputs
    Digital Inputs and Outputs

    • 2, 8 and 16 channels
    • 24 V, 60 V, 110 V and 220/230 V

  • Analog Inputs and Outputs
    Analog Inputs and Outputs

    • Current signals
    • Voltage signals
    • Temperatures
    • Three-phase power measurement

  • Communication, Supply and Segment Modules
    Communication, Supply and Segment Modules

    • 24 V and 0–230 V power supply
    • Filter
    • Field-side connection modules
    • Separation module
    • End term. block

  • PFC200 XTR Controller
    PFC200 XTR Controller

    The PFC200 XTR Controller for extreme environments: Engineering, controlling and visualizing where other controllers give up. Extreme protection against climatic influences, vibrations, shocks and surges is backed by an embedded Linux operating system and WAGO’s CODESYS 3-based e!RUNTIME environment. These features and capabilities separate the controllers from the competition.

  • Intrinsically Safe XTR Modules
    Intrinsically Safe XTR Modules

    Use in Hazardous Locations in eXTReme Environments

  • Funktions- und Technologiemodule
    Funktions- und Technologiemodule

    • Serial interfaces
    • Counter
    • SSI Transmitter Interface
    • Incremental Encoder Interface
    • CAN Gateway

PLC – Programmable Fieldbus Controllers

The system's modularity is also reflected in its support of numerous fieldbus systems. Depending on the application, it is possible to choose between controllers for different protocols. This enables the system to easily accommodate individual customer requirements without major modifications. These factors minimize handling errors and ensure the long-term protection of system investments.

Fieldbus Couplers

The system's modularity is also reflected in its support of numerous fieldbus systems. Depending on the application, it is possible to choose between fieldbus couplers for different protocols. This enables the system to easily accommodate individual customer requirements without major modifications. These factors minimize handling errors and ensure the long-term protection of system investments.

Digital Inputs and Outputs

  • 2, 8 and 16 channels
  • 24 V, 60 V, 110 V and 220/230 V

Analog Inputs and Outputs

  • Current signals
  • Voltage signals
  • Temperatures
  • Three-phase power measurement

Communication, Supply and Segment Modules

  • 24 V and 0–230 V power supply
  • Filter
  • Field-side connection modules
  • Separation module
  • End term. block

PFC200 XTR Controller

The PFC200 XTR Controller for extreme environments: Engineering, controlling and visualizing where other controllers give up. Extreme protection against climatic influences, vibrations, shocks and surges is backed by an embedded Linux operating system and WAGO’s CODESYS 3-based e!RUNTIME environment. These features and capabilities separate the controllers from the competition.

Intrinsically Safe XTR Modules

Use in Hazardous Locations in eXTReme Environments

Funktions- und Technologiemodule

  • Serial interfaces
  • Counter
  • SSI Transmitter Interface
  • Incremental Encoder Interface
  • CAN Gateway
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
../../../../../navigation-complete.html