WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | Product catalog | Components for automation | Modular I/O-System (Series 750, 753) | Fieldbus coupler | Products | Product catalog | Components for automation | Modular I/O-System (Series 750, 753) | Fieldbus coupler | Overview

Fieldbus Couplers

Fieldbus Couplers +

The system's modularity is also reflected in its support of numerous fieldbus systems.

Depending on the application, it is possible to choose between fieldbus couplers for different protocols. The wide variety of fieldbus couplers available for main fieldbus systems and industrial Ethernet standards allows complete, customized fieldbus I/O systems to be created. This enables the system to easily accommodate individual customer requirements without major modifications. These factors minimize handling errors and ensure the long-term protection of system investments.

[..] Read more!
Products in Category: Fieldbus coupler
  • PROFINET
    PROFINET

    The fieldbus couplers for PROFINET link the WAGO-I/O-SYSTEM to the PROFINET IO, the open industrial ETHERNET automation standard.

  • PROFIBUS
    PROFIBUS

    The fieldbus couplers for PROFIBUS map the peripheral data of all the I/O modules of the WAGO-I/O-SYSTEM 750/753 on PROFIBUS DP.

  • ETHERNET
    ETHERNET

    The ETHERNET fieldbus couplers support real-time communications and provide easy connection to existing local and global networks.

  • EtherCAT<sup>®</sup>
    EtherCAT®

    The WAGO-EtherCAT® couplers enable the user to implement EtherCAT® applications, while benefiting from the high flexibility of the WAGO-I/O-SYSTEM.

  • DeviceNet
    DeviceNet

    These fieldbus couplers connect the WAGO‐I/O-SYSTEM to the DeviceNet fieldbus.

  • CANopen
    CANopen

    These fieldbus couplers connect the WAGO‐I/O-SYSTEM to the CANopen fieldbus. The module data is transmitted using PDOs and SDOs.

  • SERCOS
    SERCOS

    This fieldbus coupler connects the WAGO‐I/O-SYSTEM to the SERCOS III network.

  • MODBUS
    MODBUS

    These fieldbus couplers connect the WAGO‐I/O-SYSTEM as a slave to the MODBUS or fieldbus.

  • INTERBUS
    INTERBUS

    These fieldbus couplers connect the WAGO‐I/O-SYSTEM as a slave to the INTERBUS.

  • CC-LINK
    CC-LINK

    This fieldbus coupler connects the WAGO‐I/O SYSTEM 750/753 as a slave to the CC Link fieldbus.

  • CAL
    CAL

    This fieldbus coupler links the WAGO-I/O-SYSTEM to the CAL fieldbus.

  • II/O-LIGHTBUS
    II/O-LIGHTBUS

    These fieldbus couplers connect the WAGO-I/O-SYSTEM 750/753 with the fiber-optic ring of the II/O-LIGHTBUS system.

  • LONWORKS
    LONWORKS

    This fieldbus coupler links the WAGO‐I/O SYSTEM to the LON® fieldbus via FTT (Free Topology Transceiver).

  • BACnet
    BACnet

    BACnet/IP Coupler – The Efficient Data Logger

PROFINET

The fieldbus couplers for PROFINET link the WAGO-I/O-SYSTEM to the PROFINET IO, the open industrial ETHERNET automation standard.

PROFIBUS

The fieldbus couplers for PROFIBUS map the peripheral data of all the I/O modules of the WAGO-I/O-SYSTEM 750/753 on PROFIBUS DP.

ETHERNET

The ETHERNET fieldbus couplers support real-time communications and provide easy connection to existing local and global networks.

EtherCAT®

The WAGO-EtherCAT® couplers enable the user to implement EtherCAT® applications, while benefiting from the high flexibility of the WAGO-I/O-SYSTEM.

DeviceNet

These fieldbus couplers connect the WAGO‐I/O-SYSTEM to the DeviceNet fieldbus.

CANopen

These fieldbus couplers connect the WAGO‐I/O-SYSTEM to the CANopen fieldbus. The module data is transmitted using PDOs and SDOs.

SERCOS

This fieldbus coupler connects the WAGO‐I/O-SYSTEM to the SERCOS III network.

MODBUS

These fieldbus couplers connect the WAGO‐I/O-SYSTEM as a slave to the MODBUS or fieldbus.

INTERBUS

These fieldbus couplers connect the WAGO‐I/O-SYSTEM as a slave to the INTERBUS.

CC-LINK

This fieldbus coupler connects the WAGO‐I/O SYSTEM 750/753 as a slave to the CC Link fieldbus.

CAL

This fieldbus coupler links the WAGO-I/O-SYSTEM to the CAL fieldbus.

II/O-LIGHTBUS

These fieldbus couplers connect the WAGO-I/O-SYSTEM 750/753 with the fiber-optic ring of the II/O-LIGHTBUS system.

LONWORKS

This fieldbus coupler links the WAGO‐I/O SYSTEM to the LON® fieldbus via FTT (Free Topology Transceiver).

BACnet

BACnet/IP Coupler – The Efficient Data Logger

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../../../navigation-complete.html