mm-172328_switche_2000x2000.jpg

Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics.

These robust switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

Product Overview

Industrial Switches for Your Network Solution

Lean Managed Switches

Your Benefits:

  • Cost-effective configurable switch option
  • Simplified network troubleshooting with minimal IT expertise required
  • User-friendly configuration and life cycle management

Industrial Eco Switches

Economical and Compact

  • For small- to medium-sized data networks
  • Rugged design
    - DIN-rail adapter and metal housing
    - Ambient temperature (operation): −40 … +70 °C
  • Autonegotiation and autocrossing for easy network creation and extension
  • Gigabit versions for high data throughput
  • Transmission of power and data via ETHERNET connection with Power over Ethernet (PoE+)

Industrial Switches

Versatile

  • Redundant power supply
  • Alarm contact configuration via DIP switches
  • Use of SFP modules
  • Rugged design
    - DIN-rail adapter and metal housing
    - Ambient temperature (operation): −40 … +70 °C
  • Alarm contact: Primary and secondary power supply monitoring
  • Monitoring ETHERNET ports
  • Signaling via PLC or remote I/Os

industrial-switches_0852-0103_1102_1106_2000x1125.jpg

Industrial Managed Switches

Powerful and Secure

  • Redundant power supply
  • Use of SFP modules
  • RS-232 interface for command-based configuration
  • Integrated Web-based management for configuration or diagnostics
  • Status LEDs
  • Alarm contact
    - Jet ring diagnostics
    - ERPS ring diagnostics
    - Primary and secondary power supply monitoring
    - ETHERNET port monitoring
    - Signaling via PLC or remote I/Os
  • Power over Ethernet (PoE+)
  • Configurable functions
    - Security
    - Availability
    - Performance
    - Data transmission
p_ur_0852_1305_000_xx_2000x1125.jpg

PROFINET® Managed Switches

  • PROFINET CC-B certified: Ideal for industrial automation applications
  • Media redundancy protocol: Configurable as a client or manager
  • PROFINET® diagnostics from the application: Cyclically readable process image
  • Flexible port mirroring configuration: Via GSDML or Web-Based Management
  • Potential-free connection via SFP modules: Supports cable lengths up to 80 km

Industrial Managed Switch

With Built-in Encryption Feature

  • 128-bit encryption (GCM-AES) of the data packets on layer 2 (MAC layer) on two ports
  • Port-specific authentication per IEEE802.1X
  • Secure switch configuration via Web browser (https) or SNMPv3

Industrial Media Converter

  • Expands copper networks with fiber optic technology
  • Features Gigabit ETHERNET and SFP port
  • Supports communication over distances up to 80 kilometers
  • The variant with item number 852-1702 allows simultaneous power supply to PoE devices via the ETHERNET port
  • Compact design simplifies installation in control cabinets
  • Resistant to high temperatures, vibrations and shocks
  • Easy installation and operation with plug-and-play functionality

Industrial PoE Injector

  • Provides decentralized systems with up to 90 watts via a single ETHERNET cable
  • Transmits power and data simultaneously over ETHERNET cables up to 100 meters
  • Reduces wiring effort, saving space, materials and labor costs
  • Easily integrates into existing networks
  • Supplies up to 90 watts per port using four wire pairs (4PPoE standard)
  • Simple plug-and-play installation
  • Resistant to high temperatures, vibrations and shocks
  • Features an integrated voltage transformer for 24 VDC supply, status LEDs, redundant power supply and configurable alarm contact

Your Benefits with WAGO Switches

  • Availability and Redundancy
    WAGO’s industrial switches feature a redundant power supply and switchable ring redundancy for uninterrupted data communication. The Xpress Ring provides a recovery time of under 20 ms, ensuring high process reliability. The productivity and network availability of your machines and systems are consistently maintained. Along with communication link redundancy, the switches also feature a redundant power supply that can be monitored via an alarm relay. Even in case of power failure, communication is maintained.
  • Advanced Security Functions
    Managed switches support comprehensive security features such as MAC Limitation and Port Security. With IEEE 802.1x authentication, IGMP Snooping, as well as broadcast and bandwidth limitations, they provide additional data flow control and protect your systems against cyberattacks.
  • Modular and Expandable
    Switches can be customized for different fiber optic cables and distances using interchangeable SFP modules, supporting both multimode and single-mode fibers for ranges up to 80 km. With the right combination of copper and fiber optic cables, you are equipped to meet a wide range of requirements.
  • Integrated Function Monitoring
    Managed switches offer configurable monitoring options, such as email alerts and SNMP traps for fault detection. Most models, except for Eco variants, support port and power supply monitoring through a potential-free alarm contact, which can be configured via a DIP switch.
  • Various Operating Modes
    Unmanaged switches are ideal for plug-and-play use, whereas managed switches are designed for applications that require IP filtering or advanced telegram interpretation.
  • Power over Ethernet (PoE+)
    Power over Ethernet (PoE+) allows for both power supply and data transfer through a single ETHERNET cable, eliminating the need for a separate power connection for devices linked to the switches via the IP network.
    Learn more ...

New Product

Communicate with Machines Wirelessly

Wireless Access Point Supports WLAN and Bluetooth®

Wireless communication is a highly attractive option within industrial environments for quickly accessing machines or systems without installing a cable. To easily establish such a connection, WAGO now offers the new Wireless Access Point, which is installed directly on the outer surface of a control cabinet. It allows wireless transmission via WLAN (IEEE802.11a/b/g/d/n/r), Bluetooth® or Bluetooth® Low Energy. For example, this integration allows access to the machine controller with a tablet or smartphone via the PROFINET®, Modbus/TCP or EtherNet/IPTM ETHERNET protocols.

Installing the compact Wireless Access Point is incredibly easy. A 50 mm diameter hole must be punched in the housing. The device is inserted through the hole and then secured from the inside with a suitable M50 nut. After that, all that needs to be connected is the data line through the RJ45 connector and, if necessary, the power supply. Alternatively, power supply via PoE is possible. The housing achieves the high IP67 protection rating, enabling use in harsh industrial environments.

The Benefits for You:

  • Wireless machine communication
  • Access to the controller with a tablet or smartphone
  • Complete package – simply install and start immediately

Item Number: 758-919

WAGO at Work

Customer Applications of Industrial Switches

Safe Exhaust Gas Treatment for Ships

Retrofittable exhaust gas post-treatment systems allow ships to meet the exhaust gas standards – with WAGO technology.

marine_schiff_capri_luxusyacht_2000x1500.jpg

The Energy-Efficient Porcelain Factory

The porcelain manufacturer BHS tabletop AG has invested in a new combined heat and power plant in Schönwald, partially modernized its heat distribution system and installed a central control system with increased operational reliability. This saves the company a lot of energy.

referenz_bhs_tabletop_porcelain_energiemangement_x3_2000x1125.jpg

High-Speed Monitoring aboard a Luxury Yacht

Besecke developed a complex automation solution for a large luxury yacht, which was recently launched at Germany’s Bremer Lürssen shipyard with WAGO’s high-performance ETHERNET controllers aboard.

marine_besecke_luxusyacht_2000x1500.jpg

More Product Areas

Our Offer to You

Interfaces for Fiber Optic Cables

poe-switches_p_0852_0201_001_xx_2000x1500.jpg

Power Supply for Every Power Requirement

poe-switches_p_ur_0787_1602_001_xx_2000x1500.jpg

Fast, Tool-Free Installation

poe-switches_mfp8-cat-6a-profil_2000x1500.jpg

ETHERNET Cabling on DIN-Rail

poe-switches_s_an_0289_0195_000_xx_2000x1500.jpg

Pro 2 Power Supplies

Our answer to these more demanding requirements is the WAGO Pro 2 Power Supply – the heart of the control cabinet, which transforms today’s challenges into tomorrow’s possibilities.

power-supply_pro2_header-overview_2000x1125.jpg