The I/O System 750 XTR is designed for applications where it is subjected to environmental extremes and harsh conditions. These include the energy sector, shipbuilding, offshore facilities and railway applications. The system boasts a high number of channels on a compact footprint, which saves valuable control cabinet space. The majority of the I/O modules are only 12 mm wide and offer up to 16 channels.
The Benefits for You:
- The PFC200 controller’s G2 hardware provides more processing power
- I/O System 750 XTR with new PWM module and low-side switching digital outputs
- Reliable automation technology performs well under extreme conditions
Item Numbers:
750-8212/040-000 PFC200 G2 2ETH RS XTR
750-8212/040-001 PFC200 G2 2ETH RS Tele XTR
750-8216/040-000 PFC200 G2 2ETH RS CAN DPS XTR
750-1417/040-000 8DI 24 VDC 3 ms LSS 2-wire XTR
750-1516/040-000 8DO 24 VDC 0.5 A LSS 2-wire XTR
750-471/040-000 4AI U/I DiffGalvXTR
750-637/040-000 Inc. Encoder 5 VDC 32 bits XTR
750-677/040-000 4PWM 24 VDC 0.2 A XTR
750-600/040-001 End Module 8*N XTR
Anticipated availability: March 2022
Secure Protection against Dirt and Moisture
“These connectors meet tough requirements – especially those found in the railway industry,” says Manfred Kühme, the 750 XTR I/O System product manager. M12 plugs have high mechanical strength and, when plugged in, are resistant to dirt and moisture. At the same time, they ensure safe and reliable contact for error-free data transmission. In contrast to RJ45 plugs, they are not only plugged in, but also screwed into the socket in a way that makes them vibration-proof. “That’s considered the more reliable connection type for the stiff, heavy ETHERNET cables used in railway applications,” explains Kühme.
Outdoor Technology Proven Many Times Over
The WAGO I/O System 750 XTR has already proven itself in many demanding outdoor applications in the railway, marine and petrochemical industries, as well as in water and wastewater treatment systems. Certifications for a variety of applications and markets, high-performance components, a small footprint and a large selection of I/O modules are among the system’s key most important benefits for offering maximum flexibility in the most challenging conditions.
The Benefits for You:
- PFC200 and couplers from the WAGO I/O System 750 XTR are implemented in the latest, most powerful generation.
- M12 connectors for maximum protection against vibration, shock and dirt
Item Numbers:
750-364/040-010
750-365/040-010
750-8212/040-010
750-8213/040-010
Available: in stock