WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

Link to Greater Profits: WAGO’s New 2059 Series Board-to-Board Links for SMD PCB Terminal Blocks

Link to Greater Profits: WAGO’s New 2059 Series Board-to-Board Links for SMD PCB Terminal Blocks

New 2059 Series Board-to-Board Links save both time and associated costs when connecting LED modules.

The 2059 Series SMD PCB Terminal Blocks set new standards for both compact design and the connection of various conductor cross sections. The new board-to-board links build upon these advances by streamlining the connection of several LED modules into a single LED line.

Easy to Use

Using WAGO’s new board-to-board links to connect single LED modules with one another in series is child's play: simply plug the link in a terminal block and connect it to the opposite terminal block on the neighboring module to create an axis.

Highly Flexible

WAGO's new 2059 Series Board-to-Board Links are available in different lengths, allowing the terminal blocks to be positioned in three different distance ranges based on clearance and creepage distance requirements.

Your Advantages:

  • Fast and tool-free connection of LED modules
  • Easy to use
  • Save time over manual wiring

2059 Series at a Glance

The 2059 Series SMD PCB Terminal Blocks are available in 1-, 2- and 3-pole variants, and with an overall height of just 2.7 mm, they are ideal for LED applications. The new links accommodate solid conductors ranging in size from 0.14 mm2 to 0.5 mm2 (26 … 20 AWG). Push-in termination of solid conductors, as well as easy conductor removal via operating tool, make the terminal block easy to use.

Data sheet Series 2059

More information about SMD