WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

More Potential for Busbars

New Voltage Taps for Busbars

WAGO's 855 Series Voltage Taps have been enriched by a new variant available in three models. These new voltage taps make it possible to tap voltage directly from 4–15 mm2 busbars, thus rounding out the WAGO portfolio in the current and energy measurement technology area.

The 855 Series Voltage Taps boast numerous advantages: They are compact, maintenance-free and can be easily attached to a 4–15 mm2 busbar. Continuous marking strips and WMB Multi markers are available to clearly identify all of the electrical components in the control cabinet. The requisite safety is integrated: All taps are equipped with a fuse (450 V, 2 A) to protect the measurement lead and downstream measurement devices. The new voltage taps feature Push-in CAGE CLAMP® connection technology for conductors up to 6 mm2 (10 AWG). Push-in CAGE CLAMP® allows both solid and fine-stranded conductors with ferrules to be terminated by simply pushing them into the unit, cutting additional time and costs for the user.

Your Top Advantages with WAGO's Voltage Taps:

  • Maintenance-free Push-in CAGE CLAMP® connection
  • Clear identification with WMB marking strips
  • Easy mounting
  • Integrated fuse for protected voltage circuit

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html