WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

New products

Our comprehensive range of electrical interconnect and automation products allows us to provide you with efficient solutions for every project.

Here you will find our latest products that will keep you one step ahead …

New Products

Reliable Protection and Communication

Two new electronic circuit breakers (ECBs) with IO-Link: WAGO's highly communicative four- and eight-channel EPSITRON® Modules provide maximum safety in a minimal footprint. continue...

More Energy in the Field

Out of the control cabinet and into the field: WAGO's new EPSITRON® IP67 Power Supply brings energy directly where it is needed thanks to a robust design and high degree of protection. continue...

Greater Convenience in Configuration and Monitoring

In addition to an analog output or RS-485 interface, WAGO's new JUMPFLEX® Temperature Signal Conditioners for RTD sensors, potentiometers, resistors and thermocouples offer a relay and digital output. continue...

Upgrade: Even Greater Performance for the PFC200 Controller

The performance increase is attributed to the processor’s higher pulse frequency and greater memory. The performance increase results from the higher pulse frequency of the processor and the larger memory. continue...

Incredibly Handy: Lever-Actuated Pluggable PCB Connectors for Power Electronics

The world’s first pluggable connectors for power electronics with levers allow direct, in-hand wiring of conductors up to 25 mm2 (4 AWG). continue...

More Potential for Busbars

WAGO's 855 Series Voltage Taps have been enriched by a new variant available in three models. These new voltage taps make it possible to tap voltage directly from 4–15 mm2 busbars, thus rounding out the WAGO portfolio in the current and energy measurement technology area. continue...

New PCB Terminal Block for Back-Side Wiring of LED Modules

WAGO's all-new 2070 Series SMD PCB Terminal Blocks provide back-side wiring of LED modules, minimizing on-board LED shadowing and simplifying wiring. continue...

Link to Greater Profits: WAGO’s New 2059 Series Board-to-Board Links for SMD PCB Terminal Blocks

New 2059 Series Board-to-Board Links save both time and associated costs when connecting LED modules. continue...

New Telecontrol Variant of the WAGO PFC200 Controller with PROFIBUS-DP Master

WAGO's new PFC200 Controller with PROFIBUS DP Master brings additional networking capabilities to electricity, water and gas network applications. The new PFC200 variant creates gateways between PROFIBUS DP slaves and telecontrol protocols by supporting IEC 60870-5-101/-103/-104, IEC 61850/61400-25 and DNP3 telecontrol protocols. continue...

Lloyds Register Approval Extended to the WAGO-I/O-SYSTEM 750 XTR

The WAGO-I/O-SYSTEM 750 XTR now carries Lloyds Register certification for both shipbuilding and offshore applications in addition to the existing marine approvals. continue...

ATEX/IECEx Approval Extended to the WAGO-I/O-SYSTEM 750 XTR

The WAGO-I/O-SYSTEM 750 XTR Modules have earned Ex certification based on ATEX and IECEx, allowing them to meet the industrial safety requirements for explosive environments. continue...

From the Field Level up to the Cloud - New WAGO Cloud Data Control

Everything from a single source: in addition to the PFC100 and PFC200 IoT Controllers, WAGO is expanding its digital performance portfolio with the new WAGO Cloud Data Control capability. This expansion allows WAGO to offer a solution that links elements from the real and digital worlds. continue...

Advanced DMX Functionality

New DMX slave function provides more lighting control applications and greater versatility. continue...

Signal Conditioners and Isolation Amplifiers

Isolate, amplify, filter and convert: Signal conditioners and isolation amplifiers within the JUMPFLEX® family handle a large number of functions in various application areas and provide secure and error-free signal transfer – thanks to a comprehensive range of approvals for worldwide applications. The focus is on usability and absolute reliability. continue...

Electronic Circuit Breakers – Safe and Effective Overcurrent Protection

High switch-on capacity combined with an electronic relay – The new space-saving electronic circuit breakers come into play when the focus is on both safety and a top price-performance ratio. continue...

Measuring System with Added Value

The new WAGO Energy Data Management system easily records and manages energy data without any programming and can be upgraded at any time. continue...

EPSITRON® ECO Power: The Economical Power Supplies

High performance combines with high efficiency in WAGO’s new power supplies. continue...

I/O That Specializes in High Currents

WAGO's new 3-Phase Power Measurement Module (750-494/000-005) measures DC and AC currents up to 20,000 A via external shunts. continue...

WAGO-I/O-SYSTEM 750 XTR for Hazardous Areas

At temperatures from -40°C up to 70°C, vibrations up to 5g, operating altitudes of up to 5,000 m above sea level or enhanced immunity to electromagnetic interference and other interference as per EN60870-2-1: Starting in September 2017 the 750 XTR Series will also be available for hazardous areas. continue...

Fixed Connections at Any Location

WAGO's new 221 Series Mounting Carriers for splicing connectors simplify the connection of lighting and electrical equipment. continue...

Adjustable Single-Channel ECBs – EPSITRON®

WAGO's Adjustable EPSITRON® Single-Channel ECB is a reliable safeguard against surge current and short circuiting. continue...

A Cutting-Edge Solution – WAGO Adds a Cutting Unit to its smartPRINTER

The WAGO smartPRINTER has already set new standards for ease of use, versatility and price – and now a practical cutter module has even been added. continue...

When Space Gets Tight – TOPJOB® S Double-Deck Terminal Blocks with Vertical Conductor Entries

WAGO's new TOPJOB® S Double-Deck Terminal Blocks with vertical conductor entries are the first choice when space gets tight. continue...

WAGO's New POWER CAGE CLAMP High-Current, Rail-Mount Terminal Blocks : 50 and 95 mm2 (2/0 and 4/0 AWG) with Mounting Flanges

Install securely and directly on the mounting plate – with the rounded out high-current, rail-mount terminal block portfolio now complete with 50 mm2 and 95 mm2 (2/0 and 4/0 AWG) terminal blocks as mounting flange versions. continue...

The IoT Controller: A Plug-In Makes WAGO Controllers IoT-Ready

Using a simple MQTT software upgrade, any WAGO PFC can be transformed into an IoT controller with cloud connectivity. continue...

The Secure Network of the Future – The New 16-Port Industrial Switch

The growing trend towards networking in the industrial and building sector calls for ever more powerful switches with a greater number of ETHERNET ports. The new 16-Port Industrial Switch (852-1106) from WAGO is the ideal solution. continue...

Always Perfectly Connected

New WAGO CC-Link Fieldbus Coupler (750-325) connects the WAGO-I/O-SYSTEM to the CC-Link fieldbus as a slave. continue...

M-Bus Module – Now for Connecting Energy and Consumption Meters Directly

Reduces costs, simplifies installation and saves space: You can connect up to 40 M-Bus devices to the I/O system directly with the new M-Bus module (753-649) for capturing consumption data – without external gateways and level inverters. continue...

SMI Master – Now for Connecting Electrical Drives Directly

Less is more: The new “Standard Motor Interface” Master Module (753-1630) comes without a level inverter. Now connect electrical drives for blinds and shutters to the module directly. The SMI Configurator with its many helpful functions in the Design ribbon makes configuring the module easy. continue...

Sensor/Actuator Wiring Made Pluggable

New Sensor/Actuator Terminal Blocks with a Pluggable Signal Level Join WAGO's TOPJOB® S Line of Rail-Mount Terminal Blocks. continue...

Direct Printing from ePLAN

WAGO Expands the Capabilities of its ePLAN Interface: Directly Print Device and Conductor Labels. continue...

Proportional Valve Module with New Functions

Economically control single- and dual-coil hydraulic or pneumatic proportional valves via WAGO's 750-632 Proportional Valve Module. continue...

The 2-in-1 solution: Current and Voltage Tap for 2-conductor through terminal block

This Current and Voltage Tap (855-951/250-000) will immediately supplement the line of current and energy measuring equipment with a new, innovative solution. continue...

Maximum Security at Maximum Speed—EPSITRON®, Single-Channel Electronic Circuit Breakers

The new EPSITRON® Series single-channel electronic circuit breakers reliably protect your consumers against over-current and short-circuiting. The secondary-side fusing will trigger even in the event of a low over-current that falls within the EN 60204 conditions, thus making it possible to use a cost-effective basic network device. Triggering occurs after just 4 ms in the event of a hard short-circuit. continue...

WAGO PFC200 Controller Family Adds PROFIBUS-DP Master Interface Variant

This new controller expands the application scope of the WAGO-I/O-SYSTEM. continue...

Four new ones for your measuring tasks—The JUMPFLEX® family of products is growing

The JUMPFLEX® 857 Series compact housing concept has set a new standard in signal conditioners that are only 6 mm wide, and offer universal commoning options and numerous technical features. With its new JUMPFLEX® signal conditioners, WAGO is continuing to expand its existing JUMPFLEX® portfolio, offering its customers the best solutions from a single source. continue...

Push Performance to the Top: PCB Terminal Blocks for Power Electronics

More power no longer means more space: Streamline your high-current applications with WAGO's new range of PCB terminal blocks for power electronics. continue...

Space-Saving 4-Channel Relay Output Module

The new 750-515 I/O Module in the WAGO portfolio features a convincing doubled number of channels, higher output current and narrower installation width. continue...

Reduced to the Essentials: WAGO's new 2065 Series SMD Terminal Block

Completely minimized, WAGO’s new 2065 Series SMD Terminal Block provides the industry’s greatest termination capability in an ultra-compact footprint. Just 2.7 mm tall, 2065 Series features a compact design and accommodates conductors 0.2–0.75 mm2 (24–18 AWG).

Newcomer-Duo for Hazardous Areas

New for connecting sensors / actuators in zones 1/21 and 0/20: intrinsically safe I/O modules with 4 channels to control different types of valves and for economic detection of standard signals 0 … 20 mA, 4 … 20 mA and NAMUR NE43. continue...

Energy Saving and Efficient: The 8-Port Industrial Switch and the 8-Port Industrial ECO Switch

Compact and industry-capable: The growing trend towards networking in the industrial and building sector calls for even more powerful switches due to factors such as the greater use of IP cameras. Both the 8-Port Industrial Switch (852-1102) and the 8-Port Industrial ECO Switch (852-1112) meet these requirements. continue...

Directly Mount 185 mm2 POWER CAGE CLAMP Blocks via Screw Flange

Three new screw flange variants expand the flexibility of WAGO’s high-current terminal block (up to 185 mm2 [350 kcmil]) by providing easy and reliable installation onto a mounting plate. The new variants give users of the world’s first high-voltage terminal blocks that are equipped with POWER CAGE CLAMP spring pressure connection technology additional options. continue...

Potential Distribution Modules Simplify Installation

WAGO's new, compact Potential Distribution Modules provide convenient potential distribution for power supply applications. continue...

Safe Power Distribution in Ex Zone 2 via 35 mm2 and 50 mm2 High-Current, Rail-Mount Terminal Blocks

Engineered to provide the proper contact pressure, WAGO's POWER CAGE CLAMP High-Current Terminal Blocks have earned approvals for severe duty in energy-intensive applications, such as machinery and equipment manufacturing, as well as energy production. WAGO's 285 Series Rail-Mount Terminal Blocks for 35 mm2 and 50 mm2 (2 and 2/0 AWG) conductors are also approved for hazardous areas, making them ideal for “Ex e” increased safety applications. continue...

Relay Module with Fail-Safe Outputs

Switches high capacitive and inductive loads: the new I/O module for functional safety, with its four fail-safe relay outputs, also offers four fail-safe digital inputs for a wide range of applications. continue...

Embedded Linux®

Uniting what belongs together: powerful WAGO hardware and the future-oriented Linux® operating system. For example, WAGO's “Embedded Linux®” Controllers impress with base images that are expandable via open-source packages or by integrating external CODESYS libraries. continue...

Building Automation with BACnet

BACnet – For Time-Saving, Cost-Effective and Open Building Automation The new BACnet/IP ECO Controller and BACnet/IP Coupler from WAGO has an excellent price/performance ratio above all. continue...

New 8-Channel Analog Output Module

The 8-channel analog output module 0 … 10 V/±10 V impresses in three ways: by its functions, effective use of space in the control cabinet flanked by the price. Learn more about the 8-AO I/O module. continue...

EPSITRON® COMPACT Power Supplies: Compact and Cost-Effective in Any Mounting Position

WAGO's EPSITRON® COMPACT Power Supplies can now be more flexibly installed. The economical rail-mounted devices can be mounted on DIN-35 rails as well as on mounting plates – optimal for the most varied of applications, such as in devices and appliances for use in residential households according to EN 60335. continue...

TOPJOB® S Sensor/Actuator Terminal Blocks

Send a clear signal: Modern machine control systems can now be easily and conveniently wired via WAGO's new Sensor/Actuator Terminal Blocks with Push-in CAGE CLAMP®. continue...

Rogowski Coils

Maximum space-savings at a higher resolution: The new space-saving 855 Series Rogowski coils are impressive with class 1 measurement accuracy acc. EN 61869 in addition to their dimensions. continue...

EPSITRON® COMPACT Power Supplies Now Feature picoMAX® Pluggable Connectors with Push-in CAGE CLAMP® Connection Technology

The sleek, powerful EPSITRON® COMPACT Power Supply family has scored a new connection technology. This not only reduces the time required for wiring, but also for eventual maintenance on the devices and for marking the bundle of conductors. continue...

The New Web Panels – Design Meets Technology

For visualization tasks with CODESYS 2 and CODESYS 3: WAGO's new e!DISPLAY 7300T Web Panels help you reinforce the quality of your machinery and equipment with a refined design and industry-leading software. Learn more about how the right Web Panels make a difference. continue...

PFC100 Controller – Smaller Just Got Stronger

Diverse outputs in a compact housing: with the PFC100 Controller, WAGO offers an excellently equipped controller at a persuasive cost-benefit ratio. The new member of the PFC Controller family packs a lot under the hood: A fast CPU flanked by several data memories, a runtime system with CODESYS 3, a Linux operating system, and multiple interfaces to support the most varied of ETHERNET protocols, serial devices, and the I/O system. Learn more about it now. continue...

e!COCKPIT Engineering Software — invitation to discover

Preparing machines and systems for faster startup: e!COCKPIT the new engineering software shortens development time for automation projects while impressing with a modern and clearly laid out user interface. At the software’s core is CODESYS 3, which provides the simple and versatile creation of applications. continue...

Efficiency2 – The New EPSITRON® ECO Power Supplies for All Basic Applications

WAGO is expanding its range of EPSITRON® ECO Power Supplies by adding a special model that has an even greater price/performance ratio. Thanks to EN 60335 conformity, the new 787-17x2 Power Supplies are open to a variety of non-industrial applications within the scope of the “household appliance standard.” continue...

Power Tap for 185 mm2 High-Current Terminal Blocks

Safe and convenient: The new accessories within WAGO's range of POWER CAGE CLAMP High-Current Terminal Blocks provides additional power taps from 185 mm2 (350 kcmil) rail-mounted terminal blocks. continue...

EPSITRON® DC/DC Converters – Next-Generation Devices in 6 mm Enclosures

WAGO's new generation of DC/DC Converters (787-28xx) is ideal when only one power supply will be installed in the control cabinet and an additional voltage supply is required. continue...

New 8-Channel Analog Input Modules

Slash control cabinet space requirements and boost value with an excellent price/performance ratio: Three new 8-channel analog input modules for 2-conductor sensors each impress by packing high channel density into a 12 mm width. continue...

PFC200 Controller with 3G Modem: Remote Access via GPRS and SMS

The PFC200 Controller allows you to control machines and systems remotely via wireless technology: Three new variants of the PFC200 enable long-distance, wireless control and monitoring via GPRS and SMS. continue...

Industrial Managed Switches

Among other features, managed switches from WAGO provide comprehensive security functions, as well as broadcast and bandwidth limiting for industrial applications requiring cost-effective, stable and redundant network solution. continue...

Field Side Connection Module for Electronic Circuit Breakers

Multiply potentials in small spaces: By using space-saving electrical distributors from WAGO, the connections from 4- and 8-channel electronic circuit breakers can be quintupled, with additional space for the positive and negative potentials. continue...

PFC200 Controller and Other New Products for the WAGO-I/O-SYSTEM 750 XTR

With XTR, WAGO offers a versatilely usable I/O system that exceeds the limitations of others with respect to its robustness against extreme environmental conditions. Needing no additional protective equipment, it braves temperature fluctuations from –40 to +70°C, has extreme resistance to impulse voltage and interference up to 5 kV, and is resistant to vibrations up to 5 g. continue...

1-to-3 Adjacent Jumpers for Continuous Commoning

WAGO's TOPJOB® S line of jumpers gives the TOPJOB® S DIN-Rail Terminal Block line its flexibility. The new 2002 Series 1-to-3 Adjacent Jumpers make continuous commoning applications even easier. continue...

e!COCKPIT Engineering Software Now Available!

Register now for e!COCKPIT, WAGO's automation software that allows you to perform faster machine and system startup. continue...

Easy Network Cabling via RJ-45 Cat. 6 Interface Module

Control cabinet-ready, WAGO’s new RJ-45 Cat. 6 Interface Module was engineered specifically for data transmission in high-speed networks, such as Gigabit. continue...

Voltage Taps

Just one turn — no tools required: WAGO's 855 Series Voltage Taps easily and safely tap a fuse-protected measurement voltage from an insulated conductor. continue...

JUMPFLEX® Threshold Value Switches

Flexibly Set Limits with JUMPFLEX®! In addition to the threshold value switch for analog signals, WAGO now offers RTD threshold value switches for resistance temperature sensors and potentiometers, as well as TC threshold value switches for thermocouples, allowing both signal monitoring and measurement. continue...

WINSTA® System Box — Plug into Greater Building Technology Diversity

WAGO's new WINSTA® System Box provides a variety of customizable, pluggable and compact electrical installation solutions for applications, such as power distribution, control and switching systems. continue...

Sockets with a Miniature Switching Relay and Base Load Module

Reliability 24/7: WAGO’s JUMPFLEX® 857 Series Sockets with a Miniature Switching Relay and Base Load Module ensure safety and dependability at voltage levels below an application’s release voltage. continue...

Plug-In Current Transformers

Expanded portfolio for more measurement options: WAGO's 855 Series Plug-In Current Transformers with CAGE CLAMP® connection technology now measure currents up to 2,500 A. continue...

EPSITRON® CLASSIC Power Supplies — Now with 2- and 3-Phase Units

WAGO has extended its line of universal EPSITRON® CLASSIC Power Supplies to include: flexible 2- and 3-phase models that are certified for use worldwide. continue...

Cable Length Calculator for Current Transformers — Simply Calculate and Document

Long cable and little power? WAGO's interface configuration software is now available with an integrated cable length calculator for current transformers. continue...

Shield Clamping Saddles — Make Mounting Faster and Easier

For efficient EMC shielding and interference-free operation: WAGO’s patented latching mechanism enables the new 790 Series Shield Clamping Saddles to provide exceptional usability and the simplicity of force-free mounting. continue...

Industrial Control System – Controller with CODESYS 3 Runtime

Engineering, controlling and creating visualizations for your projects has become easier and more convenient. A CODESYS 3-based runtime environment and real-time-capable Linux® operating system make WAGO's PFC200 Controller the right choice for efficiently managing your automation tasks. continue...

New Input Modules: Easily Integrate PTC Thermistor and Resistance Sensors

Connect PTC thermistors and resistance sensors faster and easier with new modules from the WAGO-I/O-SYSTEM 750. continue...

Compact Connectors for PCBs – Simple and Space-Saving

A new addition to the tried-and-tested WINSTA®MINI family of products for use in tight spaces: New connectors for direct integration on PCBs. continue...

Stronger: A New Variant of the Proven SMD PCB Terminal Block

The new SMD PCB terminal block variant boasts a particularly robust design that makes it well-suited for both automated wiring and the manual insertion of solid conductors! continue...

Redesigned Power Supplies: Slimmer, More Communicative, Just Better

WAGO's new power supplies impress with their slim design and integrated TopBoost. They feature a wide-range input and a comprehensive range of approvals, allowing them to be used in virtually any application. continue...

COMPACT Splicing Connectors for All Wire Types: Now Even Smaller and Easier to Use

Proven and perfected: WAGO's 221 Series COMPACT Splicing Connectors for all wire types set new standards. This new series is 40 % smaller and even more user-friendly than its successful predecessor, the 222 Series. continue...

DALI Configurator – For easy and fast startup

The new version really puts on the gas: The DALI configurator focuses on fast operating speeds, a "ribbon" design, as well as new and improved functions. The 753-647 master module now makes addressing and configuring DALI devices easier. continue...

WAGO's BACnet MS/TP Controller – Top Features, Cost Effective I/O Connection

Streamlined planning and implementation of building functions: WAGO's new BACnet Controller supports MS/TP interface via standard twisted-pair cable and boasts top features, as well as simple I/O field connection. continue...

KNX IP Controller – Proven Concept for Building Automation on a New Level

Outstanding performance even for complex projects: The new KNX IP controller features several innovations including a faster processor and an SD card slot. Thanks to more power under the hood and updated software, this controller is the smart, timely solution for state-of-the-art automation of buildings and facilities. continue...

Unlimited Automation in Extreme Environments – the New WAGO-I/O-SYSTEM 750 XTR

We automate where others capitulate: The new WAGO-I/O-SYSTEM 750 XTR not only stands out in extreme temperature environments of -40°C to +70°C, its high degree of dielectric strength also makes the XTR the efficient and reliable solution for energy and process technologies. continue...

High-current terminal blocks – connect conductors up to 185 mm2 quickly and easily

A strong piece: the world's first screwless high-current terminal block for conductor cross-sections up to 185 mm2 connects single-wire, finely-stranded, and pre-assembled conductors quickly and easily. continue...

WAGO WebVisu App – For Mobile Automation

WAGO's new WebVisu App allows you to easily control and monitor major automation processes from your smartphone or tablet. continue...

The SMD PCB terminal block: still smaller and more compact

The new SMD PCB terminal blocks in the 2059 Series are especially compact, and with their low installation height of just 2.7 mm, they are predestined for the smallest installation spaces. continue...

New Products

Nov 15, 2013

JUMPFLEX® Transducers – Convenient Handling and Technology Made to Use

Add new, keep the best. This was the stated goal behind the development of the new 2857 Series of devices. The JUMPFLEX® 857 Series Isolation Amplifiers and Transducers already represented the industry standard when it came to user friendliness and technology. The 2857 Series now welcomes a new connecting technology, along with a wide variety of other special and new features on board. One thing has remained the same however: the options for easy commoning across the different device housings. continue...

Nov 15, 2013

Telecontrol Technology – Controlling Small and Large Applications

Telecontrol technology for developers and users: With the PFC200 telecontrollers you can switch, regulate and monitor any telecontrol task – from complete power grid I&C systems down to individual actuators and sensors. Read here to find out what these two controllers have to offer you on the inside. continue...

Nov 15, 2013

Easy Configuration of Transducers and Isolation Amplifiers

Performance meets user friendliness – The new interface configuration software for JUMPFLEX® transducers and isolation amplifiers from WAGO automatically detects all configured versions, can be easily and quickly installed and is immediately ready for use. continue...

Nov 15, 2013

Full Flexibility with the Modular Empty Housing

The new 2857 Series Modular Empty Housing gives you full flexibility when implementing your individual electronics solutions. This series furnishes you with benefits above and beyond pluggable connection technology and extensive marking options. continue...

Aug 2, 2013

The ETHERNET Switch for Industry:
One Gigabit, Five Ports, Zero Configuration

Concentrating on what is important – The Industrial ETHERNET switch is the economical "forwarder" for small to medium-size industrial networks. Thanks to its plug and play technology and the elimination of any device configuration, the ECO switch is the perfect picture of simple automation. continue...

Apr 8, 2013

Minimum I/O, Maximum Impact – ECO Telecontroller for Small Applications

Not every telecontrol application requires a controller with a large number of I/O modules. WAGO's ECO Telecontroller (750-880/025-002) features a limited number of modules, providing a cost-effective alternative to complex control units. continue...

Apr 8, 2013

Safety on 24 mm – Collecting NAMUR Signals in Ex Areas

Features: Eight digital inputs connect to intrinsically safe NAMUR sensors and contacts, which can be directly operated in hazardous areas of ATEX Zones 0/20 and 1/21. continue...

Apr 8, 2013

Switching Intrinsically Safe Circuits in Hazardous Areas

WAGO's 750-538 2-Channel Relay Output Module provide higher switching power for actuators in Ex Zones 0 and 1. continue...

Apr 8, 2013

Setting Address and That's It – EtherCAT® Fieldbus Coupler with Address Switch

High-level optimization: A fixed node address can now be assigned to the EtherCAT® Fieldbus Coupler, which does not dependent on the coupler's position within the network. continue...

Mar 18, 2013

Maximum Performance in Minimum Space – New Performance Class for WAGO Controllers

New generation of measuring, controlling and visualizing system: WAGO's PFC200 Controller is based on a real-time Linux® operating system and provides high computing power in minimum space via Cortex-A8 technology. The controller is also very attractively priced. continue...

Mar 18, 2013

PROFINET advanced Fieldbus Coupler – More Functions, More Options!

WAGO's 750-375 PROFINET IO advanced and 750-377 PROFINET IO advanced ECO Fieldbus Couplers offer more than PROFINET Standard V2.3 and PROFIenergy. continue...

Mar 18, 2013

SPEEDWAY 767 – Now for Incremental Encoders, SSI Encoders and Counter Functions

Measuring position or angle variations, distances or directions, as well as rotational directions wherever absolute protection against dust and water is required. Multiple functions provide maximum flexibility for your applications. continue...

Mar 18, 2013

SPEEDWAY and MOVILINK® Provide Movement in Harsh Industrial Environments

MOVILINK® interfaces control drives from SEW-EURODRIVE – independent of the fieldbus used. The module supports many other features besides configurable baud rates and operating mode. continue...

Mar 18, 2013

Hollow-Wall Boxes – Plug and Play, Not Discrete Wiring

It doesn't get any more efficient than that: WAGO's new Plug Adapters for Attema Hollow-Wall Boxes provide full integration of switches and socket outlets into pluggable electrical installations. continue...

Mar 7, 2013

2060 Series SMD Terminal Blocks for THR and Wave Soldering

Low-profile, easy operation and push-in termination – now also available for through-hole mounting. continue...

Feb 25, 2013

Pluggable Electrical Installation in Easily Accessible Areas

WINSTA MIDI® combines maximum touch-proof protection with easy installation: snap-in strain relief housings for pluggable connectors and cable assemblies in IP2XD protection class. continue...

Jan 11, 2013

eMobility – Charging EVs Reliably and Safely via Pilot-Box

WAGO's Pilot-Boxes control and monitor the charging process between electric vehicles (EVs) and power supply in wall boxes, charging stations (EVSE) or charging infrastructures. As an interface to Smart Grid, they also provide flexible charging currents and load management. continue...

Jan 4, 2013

WAGO's Current Transformers – UL Certification for Current Measurement

UL-certified 855 Series Plug-In Current Transformers join WAGO's product line for energy management applications. The 855 Series units transform AC currents from 50–1000 A to 1 A. Finely graded transformer ratios permit perfect integration into your application. continue...

Nov 12, 2012

3-phase power measurement module - ideal for use in building openings

No matter whether it is for plant automation, building automation or process automation: WAGO's new 3-phase power measurement modules permit energy consumption measurement, harmonic analysis and N-conductor measurement for comprehensive network analysis – with fieldbus connection. continue...

Nov 12, 2012

Rely on WAGO – Safety and Ex i in One Module

Only 24 mm wide, but with guaranteed safety - the new 4-channel digital input module combines functional safety and explosion protection in one compact module: Four secure digital inputs for safety applications with intrinsically safe sensors located in Zones 2, 1 and 0. continue...

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html