WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

Four new ones for your measuring tasks—The JUMPFLEX® family of products is growing

The JUMPFLEX® 857 Series compact housing concept has set a new standard in signal conditioners that are only 6 mm wide, and offer universal commoning options and numerous technical features. With its new JUMPFLEX® signal conditioners, WAGO is continuing to expand its existing JUMPFLEX® portfolio, offering its customers the best solutions from a single source.

The new, compact 857 Series JUMPFLEX® signal conditioners are user-friendly and easy to configure using DIP switches or interface configuration software. They also feature a safe 3-way isolation with 3 kV test voltage and a wide ambient temperature range from -40° to +70° C. Moreover, they can be easily marked with WMB and TOPJOB® S marking strips—so you always easily identify them.

The benefits of working with the new JUMPFLEX® Signal Conditioners:

  • Multiple, easy-to-use configuration options
  • Wide operating temperature range: −40 ... +70 °C
  • Safe 3-way isolation with 3 kV test voltage per EN 61010-1
  • A narrow 6 mm width
  • Labelling using WMB + TOPJOB® S marking strips

The new JUMPFLEX® Signal Conditioners at a glance

Signal Splitter, 857-424

  • Variable signal splitting thanks to two configurable current/voltage outputs
  • Optimal filtering of disturbance variables thanks to switchable threshold frequency
  • Offers high measures of safety
  • Less wiring effort due to commoning the supply voltage

Available March 2017

Voltage Signal Conditioner, 857-560

  • Detects DC and AC voltage up to AC/DC 300 V
  • It is possible to change the measuring method to switch between the effective value (RMS) or arithmetical mean value
  • Digital signal output (DO), which reacts to freely configurable measuring range limits
  • Supply voltage with commoning option


Power Signal Conditioner, 857-569

  • Parallel current and voltage measurement, conversion into power and output as analog standard signal
  • The option of a performance analysis for one phase
  • Measured value processing can be switched between the RMS value or arithmetic mean value and between the effective, apparent or reactive power, and the phase angle.
  • Digital signal output (DO)


Loop-Powered RTD Temperature Signal Conditioner, 857-815

  • Detection of Pt sensors and resistance of up to 4.5 kOhm
  • Converting the temperature signal into an analog standard signal
  • Fault signaling by wire break/short-circuit sensor detection
  • No additional supply voltage required thanks to supply via the output loop
  • 2-, 3-, and 4-wire connection technology


  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.