WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

EPSITRON® ECO Power: The Economical Power Supplies

EPSITRON® ECO Power: The Economical Power Supplies

The Economical Power Supplies

High performance combines with high efficiency in WAGO’s new power supplies.

With a summer 2017 launch, WAGO’s new EPSITRON® ECO Power Supplies (787-2742 and 787-2744) will offer a series of economical DIN-rail-mount power supplies for standard 24 VDC applications. Thanks to push-in CAGE CLAMP® and lever-actuated termination technology, the new ECO models not only enable fast, maintenance-free and tool-free connections, but also terminate larger conductor cross-sections – even those with ferrules. In addition, these ECO Power supplies have a 3-phase input ranging from 400 to 480 VAC and supply 24 VDC at the output at 20 A (787-2742) and 40 A (787-2744) – with an adjustable output voltage up to 28 VDC. A DC OK contact is also available for output monitoring.

Your benefits at a glance

  • Slimline design
  • High efficiency
  • Fast, tool-free wiring via lever operation with Push-in CAGE CLAMP®
  • Good price/performance ratio

Back to overview