WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

EPSITRON® DC/DC Converters – Next-Generation Devices in 6 mm Enclosures

EPSITRON® DC/DC Converters – Next-Generation Devices in 6 mm Enclosures

WAGO's new generation of DC/DC Converters (787-28xx) is ideal when only one power supply will be installed in the control cabinet and an additional voltage supply is required.

WAGO's 787-28xx Series DC/DC Converters offer an even greater price/performance ratio than their predecessors while packing a host of compelling, newly enhanced features and approvals. These 6 mm slim devices reliably supply small consumers. They can be commoned with both the 857 and 2857 Series JUMPFLEX® Signal Conditioners and Relays to power them when only a 48 V voltage supply is provided in the control cabinet.

Both UL and GL approvals* allow the new DC/DC Converters to be used for worldwide applications across all industries. This includes machinery and plant manufacturing, shipbuilding, as well as traffic engineering where they can serve as an additional power supply to save valuable control cabinet space.

Your Advantages with EPSITRON® DC/DC Converters:

  • No extra power supply
  • Can be commoned with the 857 and 2857 Series JUMPFLEX® Signal Conditioners and Relays
  • Save space in the control cabinet
  • Ready for worldwide use in a range of industries thanks to both UL* and GL* approvals
  • Compelling price/performance ratio

*pending

Weitere Neuheiten