WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

EPSITRON® CLASSIC Power Supplies — Now with 2- and 3-Phase Units

WAGO has extended its line of universal EPSITRON® CLASSIC Power Supplies to include: flexible 2- and 3-phase models that are certified for use worldwide.

The robust 1-, 2- and 3-phase EPSITRON® CLASSIC Power Supplies all feature a slim design that requires minimal cabinet space. The devices’ integrated TopBoost function permits cost-effective, secondary-side fuse protection. In the event of a short circuit on the secondary side, a short power surge is supplied, allowing users to implement considerably cheaper electronic circuit breakers.

New 2- and 3-phase EPSITRON® CLASSIC Power unit advantages:

  • Cost-effective, secondary-side fusing via integrated TopBoost
  • Slim design
  • Wide input voltage range and an increased level of transient protection
  • Ready for use worldwide thanks to both UL and GL approvals
  • DC OK contact
  • Convenient pre-wiring via CAGE CLAMP® connection technology — 100 % protected against mismating
  • Marking field for device identification
  • Ideal complement to existing single-phase power supplies within the EPSITRON® CLASSIC Power line

Suitable for a wide range of supply networks and applications worldwide

The EPSITRON® CLASSIC Power Supplies feature a wide input voltage range of 320 to 575 volts and a higher transient protection level, permitting up to 4 kV of surge protection on the input side. These levels of protection, paired with UL approval and GL approval (fourth quarter 2015), mean the devices will support a wide range of supply networks and applications worldwide.

You can use all 18 EPSITRON® CLASSIC Power Supplies at ambient operating temperatures ranging from -25 °C to +70 °C. Furthermore, these units allow a cold start at -40 °C while reducing the output load from a temperature of +55 °C.

The new 2-phase power supplies are designed for applications with voltages of 24 VDC and currents of 5 A (787-1628); the 3-phase power supplies are suitable for voltages of 24 V and currents of 10 A (787-1640), 20 A (787-1642) and 40 A (787-1644). Each model carries a green status LED that indicates the availability of the output voltage; the DC OK contact indicates an undervoltage above an output voltage of 21.5 V.

WAGO's trusted CAGE CLAMP® connection technology permits convenient pre-wiring while protecting from mismating.

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html