MM-370198_GWA_Steuerungen_02_2000x2000.jpg

The PFC200 Controller

Program, control and visualize your projects even more easily and conveniently with the PFC200 for more complex applications.

Besides the process industry and building automation, typical applications for the PFC200 include standard machinery and equipment control.

Your Benefits:

  • Linux operating system and CODESYS programming
  • High cybersecurity standards
  • Remote access via mobile communications
  • Integrated Web visualization

PFC200 – Everything at a Glance

Learn more about the features and technical characteristics of our PFC200 line of controllers. Learn more about security, IoT, operating systems and many more with just one click.

1
Security
Security

With the PFC200 family of products, you are well positioned for cybersecurity.

2

Module Selection

Module Selection

Thanks to the modular design of our systems, you can customize the PFC200 to your needs. Choose from over 500 different modules.

3

IoT

IoT

“Automation meets IT”: Connect WAGO's controllers to the latest technologies from the IT world. In addition to use as a classic PLC, the PFC200 product family offers you the option of expanding the controller with additional functions. A Docker® interface is available to integrate third-party applications.

4

XTR

XTR

The features of the I/O System 750 XTR for extreme environmental conditions are also available in the PFC200 Controllers.

5

4G Mobile Communications

4G Mobile Communications

With the PFC200 family, we offer an integrated cellular modem for easy wiring to the Internet. In addition, our PFC200 with 4G mobile radio modules includes a radio approval for EU countries

6

Fieldbus Interfaces

Fieldbus Interfaces

Our control technology offers you a wide variety of different fieldbus interfaces. This makes them independent of individual fieldbuses and allows them to be easily replaced as needed.

7

Engineering

Engineering

WAGO offers the manufacturer-independent CODESYS engineering environment per IEC 61131-1 standard. Open standards provide interfaces for co-creation, collaboration and partnerships and offer the basis for many successful projects. In addition, existing customers also benefit from the proven, proprietary e!COCKPIT engineering software.

8

Cloud

Cloud

WAGO offers comprehensive options for connecting devices to a cloud. You can freely choose between WAGO Cloud and solutions available on the market.

9

Operating System

Operating System

The PFC200 Controllers have an embedded Linux operating system. The system’s openness allows use of a wide variety of options.

Product Overview

Find the right PFC200 for your application.

Integrated Mobile Radio Module | 4G LTE

Ideal for use in systems engineering and the process industry

Benefits:

  • Integrated mobile radio module
  • Flexible use of antennas
  • 2 x ETHERNET interfaces (configurable)
  • Serial interface
  • Integrated Webserver and switch
  • Ext. temperature range possible

SFP Ports for Maximum Flexibility

Use in the energy market and the process industry is no problem with this controller.

Benefits:

  • 2 x SFP ports
  • 2 x ETHERNET interfaces (configurable)
  • Integrated Webserver and switch
  • Ext. temperature range possible

Four Individually Configurable Ethernet Ports

Customizable in mechanical engineering and buildings

Benefits:

  • 4 x ETHERNET interfaces (configurable)
  • Integrated Webserver and switch
  • Ext. temperature range possible

RS-232/RS-485 Connection as a Serial Interface

For your building, energy and process applications

Benefits:

  • 2x ETHERNET interfaces (configurable)
  • Integrated Webserver and switch
  • Ext. temperature range possible

Flexible Use Thanks to a Variety of Interface

Be ready for the requirements of system engineering, mechanical engineering and the industrial process.

Benefits:

  • 2x ETHERNET interfaces (configurable)
  • CAN, serial and PROFIBUS® interface
  • Integrated Webserver and switch
  • Ext. temperature range possible

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

Mechanical Engineering

Reduce costs, increase performance, master the requirements of Industry 4.0 and produce more flexibly: Machine and equipment manufacturers are facing many challenges in both the manufacturing and process engineering industries. WAGO provides you with innovative solutions, cutting-edge technologies and reliable products to thrive during these challenging times. Learn from successful customer projects how you can get fit for the future!

MM-40297_GWA_mechanical engineering_GettyImages-152885764_2000x1125.jpg

Process Automation

The safety of people, a clean environment and safe, trouble-free plant operation are crucial for this sector. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

MM-33101_GWA_Digital_Plant_GettyImages-660751268_no_grid_2000x1125.jpg

Energy Grids (Telecontrol Technology)

In the face of increasing decentralization and fluctuating power generation, the individual elements of an energy system must be linked together intelligently. WAGO offers a wide variety of solutions for these challenges.

branchen-io-systeme-fernwirktechnik_2000x1125px.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered apply to EMC. The results achieved from these tests permit operation on marine diesels exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, they are also suitable for other industries – at no additional cost.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage.jpg