WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

High-current terminal blocks – connect conductors up to 185 mm2 quickly and easily

The world's first screwless high-current terminal block for conductor cross-sections up to 185 mm2

A strong piece: the world's first screwless high-current terminal block for conductor cross-sections up to 185 mm2 connects single-wire, finely-stranded, and pre-assembled conductors quickly and easily.

With the new POWER CAGE CLAMP it is finally possible to connect conductors with cross-sections up to 185 mm2 with spring pressure connection technology so they are vibration-proof and maintenance-free – without having to rely on preparation-intensive bolts or clamping yoke connection technology. This saves a lot of time and money during cabling. Another plus: the high contact forces ensure an optimal and gas-tight contact at all times – regardless of how much care the operator takes. With a maximum rated current of 353 A and AC/DC up to 1000 V and DC up to 1500 V, the new 285 series is ideal for mains connections with high currents.

Secure handling

The high-current terminal blocks win people over with numerous features that make their work easier: even with difficult-to-bend and single-wire conductors, the side entries allow easy cabling. With the activation lever with locking function, the conductor opening can be held open so that it is easy to insert the conductors. The opportunity to snap the terminal block onto the DIN 35 rail from both sides also makes mounting easier.

Extensive accessories

The marking possibilities for the high-current terminal blocks ensure a clearer overview in the control cabinet and thus greater safety. The housing can be labeled with marking strips and WMB marking labels.

There are also two jumper slots on board: they can be used for potential taps for supplying light and service outlets, as well as for jumpers for potential multiplication. These can be used to react to subsequent system expansions or changes at any time. And don't forget: the test opening for test plugs. An ideal complement to the high-current terminal blocks is the new 66.5 x 14 mm screwless end stop.

A strong high-current family

The extensive accessories and easy handling are the outstanding features of all 285 Series high-current terminal blocks. These robust terminal blocks hold 35, 50, 95 und 185 mm2 conductors tightly even in case of strong vibrations. For additional security, there is also complete electric shock protection thanks to various covers and safety markings. A strong family for large conductors and high currents – especially for mains supply in energy-intensive areas.

Your benefits with the high-current terminal block

  • World's first spring terminal for conductor cross-sections up to 185 mm2
  • 353 A, AC/DC up to 1000 V and DC up to 1500 V
  • Contact forces ensure optimal conductor contact at all times
  • Quick to connect without a lot of preparation
  • No turning of the screws with a torque wrench
  • Vibration-proof and maintenance-free connection technology

Available: 2nd Quarter 2014

Back to overview

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html