s_0750_XTR_Knoten_017_2000x2000px.jpg

WAGO I/O SYSTEM 750 XTR

We automate where others capitulate – reliably, economically, and up to Zone 0/20 hazardous areas!

Your benefits:

  • eXTReme temperature resistance from −40 to +70 °C (−40 … +158°F)
  • eXTReme isolation (up to 5 kV of impulse voltage per DIN EN 60870-2-1) and immunity to interference
  • eXTReme vibration resistance up to 5g acceleration per DIN EN 60068-2-6
  • eXTReme shock resistance up to 15g (150 m/s2) and continuous shock resistance up to 25g (250 m/s2) per IEC 60068-2-27
  • eXTReme intrinsic safety for signal acquisition and transmission in
    Zones 0 and 1

Product Overview

The System for eXTReme Environments

XTR – this abbreviation stands for extreme protection against climatic influences, vibration, impacts and surge voltages. These conditions occur primarily in places where technology is exposed to weather. The automation systems used in these sectors often require additional expensive, space-intensive protection features for the switch/control cabinets in order to withstand climatic and mechanical forces. The WAGO I/O System 750 XTR does not require any additional measures in these conditions, and it also offers outstanding features such as an extended temperature range from −40 to +70 °C (−40 … +158 °F).

New Products

WAGO Brings More Power to Harsh Environments

New PFC200 Controllers and Modules for the WAGO I/O System 750 XTR

WAGO is expanding its I/O System 750 XTR, which was engineered for demanding environmental conditions, with more powerful PFC200 Controllers and numerous new I/O Modules. The new PFC200 technology is based on G2 hardware and features a 1 GHz Cortex A8 CPU with 512 MB of RAM and a 4 GB eMMC for applications requiring high computing power or large storage space. A four-channel PWM module is now also available, which allows all channels to be parameterized separately. Analog inputs for current and voltage measurements with four high-resolution channels and eight-channel low-side switching digital inputs and outputs are also new.

The I/O System 750 XTR is designed for applications where it is subjected to environmental extremes and harsh conditions. These include the energy sector, shipbuilding, offshore facilities and railway applications. The system boasts a high number of channels on a compact footprint, which saves valuable control cabinet space. The majority of the I/O modules are only 12 mm wide and offer up to 16 channels.

The Benefits for You:

  • The PFC200 controller’s G2 hardware provides more processing power
  • I/O System 750 XTR with new PWM module and low-side switching digital outputs
  • Reliable automation technology performs well under extreme conditions

Item Numbers:
750-8212/040-000 PFC200 G2 2ETH RS XTR
750-8212/040-001 PFC200 G2 2ETH RS Tele XTR
750-8216/040-000 PFC200 G2 2ETH RS CAN DPS XTR
750-1417/040-000 8DI 24 VDC 3 ms LSS 2-wire XTR
750-1516/040-000 8DO 24 VDC 0.5 A LSS 2-wire XTR
750-471/040-000 4AI U/I DiffGalvXTR
750-637/040-000 Inc. Encoder 5 VDC 32 bits XTR
750-677/040-000 4PWM 24 VDC 0.2 A XTR
750-600/040-001 End Module 8*N XTR

Anticipated availability: March 2022

Top Solution for Medium Voltage

3-Phase Power Measurement Module for Easy Expansion of Existing Switchgear

With the help of special sensors, the new module for the WAGO I/O System 750 XTR allows measurement of electrical data from a 3-phase supply network in the medium-voltage range up to 20 kV.

Thus it provides a simple, general, cost-effective solution for the low- and medium-voltage ranges along with easy network analysis. The module allows measurement with voltage and current sensors that meet the IEC 60044-7/8 and IEC 61869-10/11 standards. With it, existing substations can be expanded quickly and easily without extensive modifications. Integration into the flexible WAGO I/O System 750 XTR makes installation of additional devices unnecessary. Users also benefit from the features of the robust XTR system, which can withstand high vibration and shock loads, guarantees dielectric strength and EMC and can be used in a wide temperature range from −40 to +70 °C. Typical applications of the new module include distribution substations and medium-voltage connections in industrial systems.

The Benefits for You:

  • Measurement of important network parameters in medium-voltage systems
  • Easy integration into existing substations
  • The WAGO I/O System 750 XTR for Extreme Environments

Item Numbers:
750-495/040-010

Available: In stock

For Robust Connections in Railway Applications: WAGO I/O System 750 XTR Now with M12 Connections

Temperature fluctuations, shocks and vibrations – automation technology for railway applications must be safe and reliable under the most extreme conditions. WAGO has streamlined its industry-proven WAGO I/O System 750 XTR for extreme environments – particularly railway applications. As part of this change, both the PFC200 XTR Controllers and Modbus TCP XTR/ETHERNET/IP XTR Fieldbus Couplers are now being upgraded for even higher performance. Further, especially robust M12 connectors replace the RJ45 connectors that had been standard previously.

MM-4848 XTR_2000_1125.jpg

Secure Protection against Dirt and Moisture

“These connectors meet tough requirements – especially those found in the railway industry,” says Manfred Kühme, the 750 XTR I/O System product manager. M12 plugs have high mechanical strength and, when plugged in, are resistant to dirt and moisture. At the same time, they ensure safe and reliable contact for error-free data transmission. In contrast to RJ45 plugs, they are not only plugged in, but also screwed into the socket in a way that makes them vibration-proof. “That’s considered the more reliable connection type for the stiff, heavy ETHERNET cables used in railway applications,” explains Kühme.

Outdoor Technology Proven Many Times Over

The WAGO I/O System 750 XTR has already proven itself in many demanding outdoor applications in the railway, marine and petrochemical industries, as well as in water and wastewater treatment systems. Certifications for a variety of applications and markets, high-performance components, a small footprint and a large selection of I/O modules are among the system’s key most important benefits for offering maximum flexibility in the most challenging conditions.

The Benefits for You:

  • PFC200 and couplers from the WAGO I/O System 750 XTR are implemented in the latest, most powerful generation.
  • M12 connectors for maximum protection against vibration, shock and dirt

Item Numbers:
750-364/040-010
750-365/040-010
750-8212/040-010
750-8213/040-010

Available: in stock

Media Library

In this exciting video, learn everything you need to know about the WAGO I/O System 750 and its applications.

Overview

Videos:2 | Duration: 04:56
Overview
Videos:2 | Duration: 04:56

Discover Products

All Products

Discover all WAGO I/O System 750 XTR products.

produkte-xtr_2000x1125px.jpg

This May Also Interest You

Related Topics and Products

Economical Controllers

Control tasks large and small must be cost-efficient. WAGO has the right PLC in its product line for every challenge and requirement.

buehne_controller_2000x1500.jpg
PLC

Efficient Power Supply Modules

Constant supply voltage at any time, worldwide, in the widest range of applications – that’s what makes WAGO’s power supply modules so successful.

buehnenbild-epsitron-2000x1500.jpg
Power supplies

WAGO at Work

More about Automation Technology

Safe Exhaust Gas Treatment for Ships

Retrofittable exhaust gas post-treatment systems allow ships to meet the exhaust gas standards – with WAGO technology.

marine_schiff_capri_luxusyacht_2000x1125.jpg

Safely Fill Explosive Substances in EX Areas

Feige FILLING GmbH is a leading producer of filling machines for free-flowing products. It designs Ex solutions for ATEX category 1 with WAGO technology.

process_referenz_explosionsschutz_feige-filling_naeherungssensor_i-o-system-750_2000x1125.jpg