WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

When Space Gets Tight – TOPJOB® S Double-Deck Terminal Blocks with Vertical Conductor Entries

When Space Gets Tight – TOPJOB® S Double-Deck Terminal Blocks with Vertical Conductor Entries

WAGO's new TOPJOB® S Double-Deck Terminal Blocks with vertical conductor entries are the first choice when space gets tight.

Control cabinets are important for the trouble-free operation of machinery, equipment and building systems. They must accommodate as many components as possible in a compact space. WAGO's TOPJOB® S Rail-Mount Terminal Blocks have a long-standing reputation for ensuring safe and maintenance-free system operation in a wide variety of industrial applications and building installations. Furthering this legacy, are new TOPJOB® S Double-Deck Terminal Blocks with vertical conductor entries (15°) that are easy to use – especially in tight spaces. The blocks are perfect for space-limited applications in junction boxes or next to high cable ducts thanks to conductor entries and operating slots that facilitate conductor termination from the top.

Your Benefits at a Glance

  • Streamlined termination via operating tool – especially in confined spaces
  • Twice as many clamping points – in the same terminal block width
  • Dual jumper slot on both decks
  • Laterally angled marker slot (approximately 10°) for better readability – from above

Usability also drove the design of WAGO’s new TOPJOB® S Double-Deck Terminal Blocks. Included is the simple spring pressure connection technology that offers important advantages during wiring, requiring only a few motions. Depending on the conductor type, conductors can be simply pushed into the unit via push-in connection technology. Furthermore, the new TOPJOB® S Double-Deck Terminal Blocks are exceptionally slim (5.2 mm/0.205 inches), allowing many blocks to be accommodated on DIN-rail. A significant advantage of these new double-deck terminal blocks is that twice as many clamping points can be connected in the same terminal block width. Users also benefit from a dual jumper slot on both decks, enabling various commoning options. Vertical jumpers allow potentials to be multiplied over both decks. The laterally angled marker slot (10°) enhances readability from above.

The TOPJOB® S Double-Deck Terminal Blocks with vertical conductor entries are designed for conductors ranging from 0.25 to 4 mm2 (22–12 AWG) and a nominal current of 24 A. The maximum current at 4 mm2 (12 AWG) is 28 A. As with all TOPJOB® S models, a wide range of accessories can be used for the new double-deck terminal blocks – from jumpers to labeling material.

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html