WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

WAGO's New POWER CAGE CLAMP High-Current, Rail-Mount Terminal Blocks : 50 and 95 mm2 (2/0 and 4/0 AWG) with Mounting Flanges

WAGO's New POWER CAGE CLAMP High-Current, Rail-Mount Terminal Blocks : 50 and 95 mm2 (2/0 and 4/0 AWG) with Mounting Flanges

Install securely and directly on the mounting plate – with the rounded out high-current, rail-mount terminal block portfolio now complete with 50 mm2 and 95 mm2 (2/0 and 4/0 AWG) terminal blocks as mounting flange versions.

Mounting on DIN-rails, or direct installation on the mounting plate: WAGO offers high-current, rail-mount terminal blocks with spring pressure connection technology for both types of installation. New additions to the portfolio, WAGO's 50 mm2 and 95mm2 (2/0 and 4/0 AWG) high-current terminal blocks as flanged versions.

WAGO's new high-current, rail-mount terminal blocks are secured using two M6 or M8 cylinder-head screws for each terminal block, along with the appropriate washers. Block-to-block connectors for the specific cross sections provide additional stability and make installation quicker and easier.

The terminal blocks with mounting flanges are now available as 50 and 95 mm2 (2/0 and 4/0 AWG) versions in the colors gray (285-141 for 50 mm2 and 285-181 for 95 mm2), blue (285-144 for 50 mm2 and 285-184 for 95 mm2) and gray-yellow for functional ground (285-147 for 50mm2 and 285-187 for 95 mm2). The gray-yellow version has no electrical contact to the mounting frame. Accessories, such as jumpers, warning covers or test adapters, can be used both for DIN-rail and for flange-mounted versions.

The terminal blocks are primarily suited for energy-intensive applications, such as machine and plant engineering, or the energy sector. Furthermore, high-current terminal blocks are currently pending approval for use in hazardous areas. This would also make these terminal blocks ideal for “Ex e” enhanced safety applications.

Your advantages with the new POWER CAGE CLAMP high-current rail-mount terminal blocks with mounting flanges

  • Secure flange terminal blocks directly to the mounting plate
  • Vibration-proof, maintenance-free spring pressure connection technology
  • Wide range of accessories, including block-to-block connectors
  • Complete portfolio: 50 mm2, 95 mm2 and 185 mm2 (2/0, 4/0 AWG and 350 kcmil) flange terminal blocks

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html