WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

Building Automation with BACnet

BACnet – For Time-Saving, Cost-Effective and Open Building Automation The new BACnet/IP ECO Controller and BACnet/IP Coupler from WAGO has an excellent price/performance ratio above all.

Both devices support the standardized BACnet device profile B-BC (BACnet building controller) with all necessary BACnet objects, BACnet interoperability building blocks (BIBBs), and interoperability areas. Thus, complete BACnet integration and interoperability with other manufacturers' components is guaranteed.

BACnet/IP ECO Controller
BACnet/IP Coupler
Why BACnet Solutions from WAGO?

BACnet/IP ECO Controller – The cost-effective solution tailored to applications with few BACnet objects

BACnet/IP ECO Controller – The cost-effective solution tailored to applications with few BACnet objects

BACnet/IP ECO Controller
750-831/000-002

There are tasks in building automation, in which a small number of BACnet objects is sufficient. The BACnet/IP ECO Controller (750-831/000-002) with a maximum number of 256 BACnet objects is the right economical alternative. The advantage is obvious: Smaller control tasks in building automation can be implemented much more cost-effectively.

But, the equipment can also be impressive: The BACnet Controller can be freely programmed in IEC 61131-3 languages and offers a 2-port switch for ETHERNET line topologies, in addition to an SD card slot.

Technical Highlights of the BACnet/IP Controllers from WAGO

  • Highest BACnet profile for automation stations: B-BC
  • Up to 256 BACnet objects
  • Freely programmable
  • SD card slot and 2-port switch

Your Added Value with WAGO

  • Easy integration of sub-buses (DALI, LON®, etc.)
  • Efficient implementation of control operations in HVAC systems

 

BACnet/IP Coupler – the efficient data logger

BACnet/IP Coupler – the efficient data logger

BACnet/IP Coupler 750-330

The BACnet/IP Coupler (750-330) not only records remote I/O signals, but translates and forwards them. Above all, it can handle other BACnet functions such as timers, trend logs and alerts. The fieldbus coupler, equipped according to BACnet revision 12, can also manage up to 256 BACnet objects. WAGO has made corresponding software tools available for simple configuration and fast commissioning.

Technical Highlights of the BACnet/IP Coupler

  • Measurement and allocation of I/O signals in BACnet networks
  • Scheduling, trending and alerts
  • Configuration options via the WAGO BACnet Configurator, die WAGO-software tools and the Web-Based Management
  • Up to 256 BACnet objects

Your Added Value with WAGO

  • Remote recording of I/O signals
  • The coupler creates a BACnet object automatically
  • Time-saving and user-friendly commissioning using the BACnet Configurator and Web-Based Management

 

Why BACnet Solutions from WAGO?

Kliknij, aby przejść do przykładowego rozwiązania dla BACnet

KNX and DALI are two typical representatives of communication protocols which are widely used in building control systems. These and other subsystems are simple to integrate on the BACnet ECO Controller, which then makes the data available to the building control system directly. This spares additional wiring effort. On the BACnet Coupler, sensors can be connected to the I/O modules directly. In this way, room automation can be implemented easily and efficiently. Eliminating the need for additional gateways for mapping data to BACnet/IP simplifies the network structure and reduces costs. This together with the impressive price/performance ratio of the BACnet solutions from WAGO pays off twice.

Additional new products


Expected Availability: 4th Quarter of 2016

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
Für die zeitsparende, kostengünstige und offene Gebäudeautomation. Der neue BACnet/IP-ECO-Controller und BACnet/IP-Koppler überzeugt vor allem mit einem top Preis-/Leistungsverhältnis.
WAGO
Model: BACnet/IP-ECO-Controller, BACnet/IP-Koppler