WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

Energy Saving and Efficient: The 8-Port Industrial Switch and the 8-Port Industrial ECO Switch

Energy Saving and Efficient: The 8-Port Industrial Switch and the 8-Port Industrial ECO Switch

Compact and industry-capable: The growing trend towards networking in the industrial and building sector calls for even more powerful switches due to factors such as the greater use of IP cameras. Both the 8-Port Industrial Switch (852-1102) and the 8-Port Industrial ECO Switch (852-1112) meet these requirements.

The features provided by the 852-1102 Switch speak for themselves: a high data throughput of 1 Gbit as well as suitability for use in extreme ambient conditions ensure a large application range. The redundant power supply and alarm relays for the clear indication of malfunctions are no less important and ensure uninterrupted data communication.

Technical Highlights of the 8-Port Industrial Switch (852-1102)

  • 8 ETHERNET Ports, 10/100/1000 Mbps autonegotiation
  • Extended temperature range: -40 … +70 °C
  • Redundant DC power supply: 12 V … 60 V
  • Alarm relays for malfunction indication
  • Energy Efficient Ethernet
  • Supports PROFINET Conformance Class A (IEEE 802.1p)
  • Supports up to 8000 absolute MAC addresses

Your Added Value with WAGO

  • High data throughput thanks to 1 Gbit transfer rate
  • For extreme environmental conditions thanks to extended temperature range and aluminum housing
  • Energy saving due to “Energy Efficient Ethernet”
  • Higher availability thanks to redundant power supplies
  • Prioritization of ETHERNET packages
  • Overvoltage protection ensures safety in the event of high electrical voltages

Reasonably Priced ECO Variant

The ECO switch (852-1112) is the ideal solution for use in small and medium-sized data networks, where the primary focus is on easy handling, rather than extensive management functions. It has all of the classic functions of the Industrial Switch (852-1102), such as automatic data rate adjustment (autonegotiation). The ECO switch also connects up to eight network devices to your ETHERNET network with transmission rates of 10, 100 or 1,000 Mbit/s. Designed for a temperature range between 0 and 60°C, the ECO Switch is optimally designed for use in industrial applications.

Energy Saving and Efficient

Both switches comply with the “Energy Efficient Ethernet” standard. Due to the IEEE-802.3az standard the energy consumption is adjusted automatically to the load on the network. The 8 ports therefore only consume power during data transmission. Besides energy savings, the easy installation and configuration of the switches reduce the time required for commissioning.

8-Port Industrial Switch in eshop / Data Sheet

8-Port Industrial ECO Switch in eShop / Data Sheet

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html