WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

2060 Series SMD Terminal Blocks for THR and Wave Soldering

Low-profile, easy operation and push-in termination – now also available for through-hole mounting.

WAGO's 2060 Series SMD Terminal Blocks have become well established in both Surface Mount Technology (SMT) for industrial applications and LED technology. We will be continuing to systematically pursue this strategy: Via SMD terminal blocks with solder pins for THR and wave soldering. These terminal blocks are available in 1-, 2- and 3-pole versions, with 4 mm pin spacing.

The 2060 Series accommodates conductor sizes 0.2–0.75mm2 (AWG 24–18) and is rated up to 9 A/320 V, allowing for a wide range of applications. Furthermore, solid and ferruled conductors are connected by simply pushing them into unit. Integrated push-buttons simplify termination/removal of all conductor types.

In addition, WAGO's SMD terminal blocks can be arranged side-by-side without pole loss. This greatly reduces the number of versions required, while minimizing supply, inventory and production costs. Just 4.5 mm high, the 2060 Series meets the electronic industry's most stringent miniaturization requirements. The THR versions are supplied on tape-and-reel — like the SMD terminal blocks — allowing for full integration into automated assembly processes.

The 2060 Series THR Terminal Blocks are available in light gray and black.

Your benefits:

  • SMD terminal blocks with solder pins for THR and wave soldering
  • Just 4.5 mm high
  • Push-in termination via proven CAGE CLAMP® S connection
  • Side-by-side arrangement without pole loss

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html