WAGO uses cookies to provide you the best service. If you continue to browse the page, you agree to the cookie usage.

| Products | New Items | Products | New Items | Overview

Newcomer-Duo for Hazardous Areas

New for connecting sensors / actuators in zones 1/21 and 0/20: intrinsically safe I/O modules with 4 channels to control different types of valves and for economic detection of standard signals 0 … 20 mA, 4 … 20 mA and NAMUR NE43.

The new intrinsically safe 4-channel 24 VDC VALVE Ex i (750-539) digital output module now makes it possible to control various types of valves from different manufacturers, such as Bosch, SMC, Festo, and Norgren. Benefit from the special I/O module with double channel count and higher output current.

Your top 5 benefits with the 4 DO 24 VDC VALVE Ex i

  • Output current of max. 50 mA
  • Control of zone 1/21 and 0/20 valves and valve terminals
  • Diagnostics is by channel, e.g., in the case of a short circuit and wire break
  • Compact design: space-saving and cost-effective
  • ATEX, IECEx certified

4-channel digital output module in eShop / Data Sheet

New Possibilities with the 4-Channel Analog Input Module, 750-486

The four current input channels of the 4AI module (750-486) allow standardized standard signals to be recorded for the following measurement ranges: 0 … 20 mA and 4 … 20 mA (standard) and 3.6 … 21 (NAMUR). The flexibility due to the individually configurable channels and the compactness of the narrow width are two essential factors in exploiting new areas of application.

Your top 4 benefits with the 4 AI 0/4 … 20 mA Ex i

  • Configurable measuring ranges: 0 … 20 mA, 4 … 20 mA and NAMUR NE43
  • Compact design: space-saving and cost-effective analog module with 4 channels on an overall width of just 24 mm
  • Diagnostics is by channel, e.g., in the case of a short circuit, wire break or measurement underrange/overrange
  • ATEX, IECEx certified

4-channel analog input module in eShop / Data Sheet

  • Newsletter Subscription
  • How may we help?
  • Add to bookmark list
en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../../../navigation-complete.html