| Overview

Unlimited Automation in Extreme Environments

We automate where others capitulate!

continue...

Redesigned Power Supplies

WAGO's new power supplies impress with their slim design and integrated TopBoost. They feature a wide-range input and a comprehensive range of approvals, allowing them to be used in virtually any application.

continue...

Still Smaller and More Compact

The new SMD PCB terminal blocks in the 2059 Series are especially compact, and with their low installation height of just 2.7 mm, they are predestined for the smallest installation spaces.

continue...

Proven Concept for Building Automation on a New Level

Outstanding performance even for complex projects: The new KNX IP controller features several innovations including a faster processor and an SD card slot. Thanks to more power under the hood and updated software, this controller is the smart, timely solution for state-of-the-art automation of buildings and facilities.

continue...

Connect Conductors up to 185 mm2 Quickly and Easily

A strong piece: the world's first screwless high-current terminal block for conductor cross-sections up to 185 mm2 connects single-wire, finely-stranded, and pre-assembled conductors quickly and easily.

continue...

Your international provider of electrical interconnect and automation solutions

Current Measurement and Evaluation

WAGO's solution for energy monitoring and conservation.

click here for more information...

New Products 

Apr 2, 2014

Redesigned Power Supplies: Slimmer, More Communicative, Just Better

WAGO's new power supplies impress with their slim design and integrated TopBoost. They feature a wide-range input and a comprehensive range of approvals, allowing them to be used in virtually any application. continue...

Mar 14, 2014

DALI Configurator – For easy and fast startup

The new version really puts on the gas: The DALI configurator focuses on fast operating speeds, a "ribbon" design, as well as new and improved functions. The 753-647 master module now makes addressing and configuring DALI devices easier. continue...

Mar 14, 2014

KNX IP Controller – Proven Concept for Building Automation on a New Level

Outstanding performance even for complex projects: The new KNX IP controller features several innovations including a faster processor and an SD card slot. Thanks to more power under the hood and updated software, this controller is the smart, timely solution for state-of-the-art automation of buildings and facilities. continue...

Mar 14, 2014

WAGO's BACnet MS/TP Controller – Top Features, Cost Effective I/O Connection

Streamlined planning and implementation of building functions: WAGO's new BACnet Controller supports MS/TP interface via standard twisted-pair cable and boasts top features, as well as simple I/O field connection. continue...

Feb 18, 2014

Unlimited Automation in Extreme Environments – the New WAGO-I/O-SYSTEM 750 XTR

We automate where others capitulate: The new WAGO-I/O-SYSTEM 750 XTR not only stands out in extreme temperature environments of -40°C to +70°C, its high degree of dielectric strength also makes the XTR the efficient and reliable solution for energy and process technologies. continue...

Feb 18, 2014

High-current terminal blocks – connect conductors up to 185 mm2 quickly and easily

A strong piece: the world's first screwless high-current terminal block for conductor cross-sections up to 185 mm2 connects single-wire, finely-stranded, and pre-assembled conductors quickly and easily. continue...

Feb 18, 2014

WAGO WebVisu App – For Mobile Automation

WAGO's new WebVisu App allows you to easily control and monitor major automation processes from your smartphone or tablet. continue...

Feb 18, 2014

The SMD PCB terminal block: still smaller and more compact

The new SMD PCB terminal blocks in the 2059 Series are especially compact, and with their low installation height of just 2.7 mm, they are predestined for the smallest installation spaces. continue...

NEW: WAGOinnovative

New Product Highlights,
Issue 1/2014


Website Tour

Find out where you can find information on the new website.












For more than 50 years, we have been making innovative connections.

WAGO blazes the trail for future technologies. Again and again we have developed innovations that have become industry standards on the world market: the revolutionary CAGE CLAMP® connection technology, the popular WAGO connector for 2 to 8 conductors in for junction boxes, the world's first fieldbus-independent modular I/O system.

Our vision is to make devices and systems absolutely safe and reliable everywhere in the world, and this regardless of who the operator is. This is why we are always investing in the development of new products for electrical connection technology and automation. At the same time, we are continuing to expand our global network as an independent family-run company operating on an international market so that any and all of our customers or potential customers can benefit from WAGO innovations at any location in the world.

en
The document could not be added to the bookmark list.
Item was added to the bookmark list successfully.
Page was added to the bookmark list successfully.
Digital Media was added to the bookmark list successfully.
Document was added to the bookmark list successfully.
../navigation-complete.html